Product overview
Key Benefits
Low‑power, robust non‑volatile memory
Designed for low standby current, high write endurance, and long data retention
Fast, standard I²C interface
Up to 1 MHz Fast‑mode Plus I²C, easing connection to most MCUs with minimal pins and simple board routing
High‑density, flexible data storage
For parameters, logs, and configuration data, ideal for space‑constrained embedded designs
Description
The M24M02E-F is a 2-Mbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 256 K × 8 bits. It can operate with a supply voltage from 1.6 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature range of -40 °C to +85 °C.
The device offers three 8-bit registers, namely: the device type identifier (DTI) register, the configurable device address (CDA), and the software write protection (SWP) register.
The device offers an additional 256-byte page, called the identification page. This page can be used to store sensitive application parameters, which can later be permanently locked in read-only mode.
The M24M02E-F is available in the standard 8-pin TSSOP8, SO8N, UFDFPN8, and in the 5-ball wafer level chip scale packaging (WLCSP) with the WC pin.
On demand, the EEPROM can be delivered with a preprogrammed and locked device address.
-
All features
- I²C interface
- Compatible with the following I²C bus modes:
- 1 MHz (Fast-mode Plus)
- 400 kHz (Fast-mode)
- 100 kHz (Standard-mode)
- Compatible with the following I²C bus modes:
- Memory
- 2-Mbit (256-Kbyte) of EEPROM
- Page size: 256-byte
- Additional 256-byte lockable identification page
- Supply voltage
- Wide voltage range: 1.6 V to 5.5 V
- Temperature
- Operating temperature range: -40 °C to +85 °C
- Fast write cycle time
- Byte and page write within 4 ms (typically 3.3 ms)
- Performance
- Enhanced ESD/latch-up protection
- More than 4 million write cycles
- More than 200-year data retention
- Fast wake-up time (less than 5 μs)
- Ultralow power current consumption
- 350 nA (typical) in standby mode
- 100 μA (typical) for read current
- 500 μA (typical) for write current
- Advanced features
- Configurable device address register
- Device type identifier register (read-only)
- Preprogrammed device address
- Software write protection register
- Hardware write protection of the whole memory array
- Random and sequential read modes
- Packages
- SO8N, TSSOP8, UFDFPN8, and WLCSP5 (ECOPACK2-compliant)
- I²C interface
Recommended for you
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 4.0 | 09 Jan 2026 | 09 Jan 2026 |
Application Notes (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 04 Feb 2026 | 04 Feb 2026 | ||||
| 1.0 | 28 Aug 2025 | 28 Aug 2025 | ||||
| 11.0 | 01 Oct 2024 | 01 Oct 2024 |
Technical Notes & Articles (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 09 Feb 2024 | 09 Feb 2024 | ||||
| 1.0 | 15 Mar 2024 | 15 Mar 2024 |
Presentations (5 of 6)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 04 Sep 2025 | 04 Sep 2025 | ||||
| 2.0 | 21 Oct 2025 | 21 Oct 2025 | ||||
| 2.0 | 27 Jan 2025 | 27 Jan 2025 | ||||
| 2.0 | 02 Jun 2026 | 02 Jun 2026 | ||||
| 2.0 | 12 Jun 2025 | 12 Jun 2025 | ||||
| 2.0 | 08 Sep 2025 | 08 Sep 2025 |
Selection Guides (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 18 Nov 2025 | 18 Nov 2025 |
Brochures (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 27 Jun 2024 | 27 Jun 2024 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24M02E-FCS6T/VF | Active Product is in volume production. | WLCSP | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24M02E-FDW6TP | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24M02E-FMC6TG | Active Product is in volume production. | UFDFPN8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M24M02E-FMN6TP | Active Product is in volume production. | SO8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M24M02E-FCS6T/VF | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24M02E-FMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24M02E-FDW6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24M02E-FMC6TG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24M02E-FCS6T/VF Active
M24M02E-FMN6TP Active
M24M02E-FDW6TP Active
M24M02E-FMC6TG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors