Product overview
Description
The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are electrically erasable programmable memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words (x16b).
The M93Cx6-W devices operate within a voltage supply range from 2.5 V to 5.5 V and the M93Cx6-R devices operate within a voltage supply range from 1.8 V to 5.5 V. All these devices operate with a clock frequency of 2 MHz (or less), over an ambient temperature range of - 40 ° C / + 85 ° C.
-
All features
- MICROWIRE™ interface
- Compatible with the industry standard MICROWIRE™ bus
- Memory
- 1-Kbit, 2-Kbit, 4-Kbit, 8-Kbit and 16-Kbit of EEPROM
- Dual organization: by word (x16) or byte (x8)
- Supply voltage
- 2.5 V to 5.5 V for M93Cx6-W
- 1.8 V to 5.5 V for M93Cx6-R
- Temperature
- Operating temperature range: -40 °C to +85 °C
- Clock frequency
- Up to 2 MHz
- Fast write cycle time
- Byte and page write within 5 ms
- Advanced features
- Programming instructions that work on: byte, word or entire memory
- Sequential read operation
- READY/BUSY signal during programming
- Enhanced ESD/latch-Up protection
- ESD human body model 4000 V
- Write cycle performance
- More than 4 million write cycles at 25°C
- Data retention performance
- More than 200 year data retention
- Package
- SO8N
- TSSOP8
- UFDFPN8 (ECOPACK2 compliant)
- MICROWIRE™ interface
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 7Z | 1.1 | 07 Jun 2023 | 07 Jun 2023 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M93C86-RDW6TP | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M93C86-RMC6TG | Active Product is in volume production. | UFDFPN8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M93C86-RMN6TP | Active Product is in volume production. | SO8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M93C86-RDW6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M93C86-RMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M93C86-RMC6TG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M93C86-RDW6TP Active
M93C86-RMN6TP Active
M93C86-RMC6TG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors