Product overview
Description
The M95080 devices are electrically erasable programmable memories (EEPROMs) organized as 1024 x 8 bits, accessed through the SPI bus.
The M95080-W can operate with a supply voltage from 2.5 V to 5.5 V, the M95080-R can operate with a supply voltage from 1.8 V to 5.5 V and the M95080-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C.
The M95080-D offers an additional page, named the Identification page (32 bytes). The Identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.
-
All features
- SPI interface
- Compatible with the serial peripheral interface (SPI) bus
- Memory
- 8-Kbit (1 Kbyte) of EEPROM
- Page size: 32 bytes Additional write lockable page (identification page)
- Supply voltage
- Wide single supply voltage:
- 2.5 V to 5.5 V for M95080-W
- 1.8 V to 5.5 V for M95080-R
- 1.7 V to 5.5 V for M95080-DF
- Wide single supply voltage:
- Temperature
- Operating temperature range: from -40 °C up to +85 °C
- Fast write cycle time
- Byte and page write within 5 ms
- High speed clock frequency
- Clock up to 20 MHz
- Performance
- Enhanced ESD protection
- More than 4 million write cycles
- More than 200-year data retention
- Advanced features
- Write protect: quarter, half or whole memory array
- Package
- RoHS-compliant and halogen-free (ECOPACK2):
- SO8
- TSSOP8
- UFDFPN8
- RoHS-compliant and halogen-free (ECOPACK2):
- SPI interface
Circuit Diagram
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 | |||
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M95080-RDW6TP | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M95080-RMC6TG | Active Product is in volume production. | UFDFPN8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
| M95080-RMN6TP | Active Product is in volume production. | SO8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M95080-RMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M95080-RMC6TG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M95080-RDW6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M95080-RMN6TP Active
M95080-RMC6TG Active
M95080-RDW6TP Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors