M95M01-R
Active
Education Design Win
1 Mbit SPI bus EEPROM with high-speed clock

Download datasheet

Product overview

Description

The M95M01 devices are electrically erasable programmable memories (EEPROMs) organized as 131072 x 8 bits, accessed through the SPI bus.

The M95M01-R can operate with a supply range from 1.8 V to 5.5 V, the M95M01-DF can operate with a supply range from 1.7 V up to 5.5 V. These devices are guaranteed over the -40 °C/+85 °C temperature range.

The M95M01-DF offers an additional page, named the identification page (256 bytes). The identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.

The SPI bus signals are C, D and Q. The device is selected when chip select (S) is driven low. Communications with the device can be interrupted when the HOLD is driven low.

  • All features

    • Interface
      • Compatible with the serial peripheral interface (SPI) bus
    • Memory
      • 1 Mbit (128 Kbytes) of EEPROM
      • Page size: 256-bytes
      • Additional 256-bytes identification page
    • Supply voltage
      • 1.8 V to 5.5 V for M95M01-R
      • 1.7 V to 5.5 V for M95M01-DF
    • Temperature
      • Operating temperature range: from -40 °C up to +85 °C
    • Fast write cycle time
      • Byte and page write within 5 ms
    • High speed clock frequency
      • Clock up to 16 MHz
    • Performance
      • Enhanced ESD protection
      • More than 4 million write cycles
      • More than 200-year data retention
    • Advanced features
      • Write protect: quarter, half or whole memory array
    • Package
      • SO8 (ECOPACK2)
      • TSSOP8 (ECOPACK2)
      • WLCSP (ECOPACK2)
      • Unsawn wafer (each die is tested)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95M01-R

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95M01-RDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M95M01-RMN6TP
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M95M01-RDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95M01-RMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95M01-RDW6TP

Distributor availability of M95M01-RDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95M01-RMN6TP

Distributor availability of M95M01-RMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95M01-RDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95M01-RDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95M01-RMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95M01-RMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors