Product overview
Description
FXPS71407S is a DSI3 and PSI5 compatible pressure sensor.
-
All features
- Pressure range: 40 kPa to 132.8 kPa absolute pressure range
- –40 °C to 125 °C operating temperature range
- DSI3 compatible
- Discovery mode support for physical location identification
- Command and response mode support for device configuration
- Periodic data collection mode support for sensor data transfers
- Background diagnostics mode support during periodic data collection mode
- PSI5 version 2.1 compatible
- Compatible modes: P10P-500/3L, P10P-500/4H, A10P-228/1L, P10CRC-xxx/xx, and many others
- Programmable time slots with 1 µs resolution
- Selectable baud rate: 125 kBd or 189 kBd
- 10-bit data length for relative pressure
- Selectable error detection: even parity, or 3-bit CRC
- Two-wire programming mode
- Pressure transducer and DSP
- Redundant pressure transducers
- Capacitance to voltage converter with anti-aliasing filter
- Sigma delta ADC plus sinc filter
- 370 Hz, 2-pole low-pass filter for absolute pressure
- 0.16 Hz, 1-pole LPF for P0 value
- 10-bit ΔP/P0 output
- Pb-free 16-pin QFN 4 mm x 4 mm x 1.98 mm package
- Developed following ISO 26262:2011 standard
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| FXPS71407ST1 | Active Product is in volume production. | HQFN16 | Ecopack1 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| FXPS71407ST1 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
FXPS71407ST1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors