LIS2DS12
NRND
Design Win
3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor

Download datasheet Order Direct

This product is

NRND

We recommend you that replacement part: 

LIS2DUX12

Product overview

Description

The LIS2DS12 is an ultra-low-power, high-performance three-axis linear accelerometer belonging to the “pico” family which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.

The LIS2DS12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 6400 Hz.

The LIS2DS12 has an integrated 256-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor.

The embedded self-test capability allows the user to check the functioning of the sensor in the final application.

The LIS2DS12 has a dedicated internal engine architecture in order to process internally motion and acceleration detection including free-fall, wakeup, single and double-tap detection, activity-inactivity, portrait and landscape detection, step counter and step detection along with significant motion detection.

The LIS2DS12 is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Supply voltage, 1.62 V to 1.98 V
    • Independent IOs supply (1.8 V) and supply voltage compatible
    • Ultra-low power consumption
    • ±2g/±4g/±8g/±16g full scale
    • High-speed I2C/SPI digital output interface
    • Low noise
    • 16-bit data output
    • Embedded temperature sensor
    • Self-test
    • 256-level FIFO
    • 10000 g high shock survivability
    • ECOPACK®, RoHS and “Green” compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS2DS12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LIS2DS12TR
NRND
LGA 12L 2.0x2.0x0.86 mm Ecopack2 - -

LIS2DS12TR

Package:

LGA 12L 2.0x2.0x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LGA 12L 2.0x2.0x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LIS2DS12TR

Distributor availability of LIS2DS12TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LIS2DS12TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LIS2DS12TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors