LPS22DF

Active
Design Win Education

Low-power and high-precision MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer

Download datasheet

Product overview

Description

The LPS22DF is an ultracompact, piezoresistive, absolute pressure sensor that functions as a digital output barometer. The LPS22DF provides lower power consumption, achieving lower pressure noise than its predecessor.

The device comprises a sensing element and an IC interface that communicates over an I²C, MIPI I3CSM, or SPI interface from the sensing element to the application and supports a wide Vdd IO range for the digital interfaces as well. The sensing element, which detects absolute pressure, consists of a suspended membrane manufactured using a dedicated process developed by ST.

The LPS22DF is available in a full-mold, holed LGA package (HLGA). It is guaranteed to operate over a temperature range extending from -40°C to +85°C. The package is holed to allow external pressure to reach the sensing element.

  • All features

    • 260 to 1260 hPa absolute pressure range
    • Supply current down to 1.7 μA
    • Absolute pressure accuracy: 0.2 hPa
    • Robustness to soldering stress: 0.15 hPa
    • Low pressure sensor noise: 0.34 Pa
    • High-performance TCO: 0.45 Pa/°C
    • Embedded temperature compensation
    • 24-bit pressure data output
    • ODR from 1 Hz to 200 Hz
    • SPI, I²C, or MIPI I3CSM interface
    • Supports 1.08 V digital interface
    • Embedded FIFO
    • Interrupt functions: data-ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V
    • High shock survivability: 22,000 g
    • Small and thin package
    • ECOPACK lead-free compliant

You might also like...

LPS22DF, ST’s first pressure sensor to receive the NextNav Certification thanks to unique capabilities

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LPS22DF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LPS22DFTR
Active
HLGA 2X2X.8 10L EXP. SILIC .91SQ Ecopack2 - -

LPS22DFTR

Package:

HLGA 2X2X.8 10L EXP. SILIC .91SQ

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HLGA 2X2X.8 10L EXP. SILIC .91SQ

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LPS22DFTR
Available at distributors

Distributor availability of LPS22DFTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LPS22DFTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LPS22DFTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors