MPL3150A2S
NRND
Education Design Win
I2C precision pressure sensor

Download datasheet

This product is

NRND
. 

We recommend you that replacement part: 

ILPS22QS

Product overview

Description

The MPL3150A2S is a compact, piezoresistive, absolute pressure sensor with an I²C digital interface. MPL3150A2S has a wide operating range of 50 kPa to 150 kPa. The MEMS is temperature compensated utilizing an on-chip temperature sensor. The pressure and temperature data is fed into a high-resolution ADC to provide fully compensated and digitized outputs for pressure in Pascals and temperature in °C. The internal processing in MPL3150A2S removes compensation and unit conversion load from the system MCU, simplifying system design.

MPL3150A2S's advanced ASIC has multiple user programmable modes such as power saving, interrupt and autonomous data acquisition modes, including programmed acquisition cycle timing, and poll-only modes. Typical active supply current is 40 μA per measurement-second and is offered in a 5 mm x 3 mm x 1.1 mm LGA RoHS compliant package.

  • All features

    • Operating range: 50 kPa to 150 kPa absolute pressure
    • Calibrated range: 70 kPa to 150 kPa absolute pressure
    • Calibrated temperature output: −40 °C to 85 °C
    • I²C digital output interface
    • Fully compensated internally
    • Direct reading
      • Pressure: 20-bit measurement (Pascals) 50 kPa to 150 kPa
      • Temperature: 12-bit measurement (°C) –40 °C to 85 °C
    • Programmable interrupts
    • Autonomous data acquisition
      • Embedded 32-sample FIFO
      • Data logging up to 12 days using the FIFO
      • One-second to nine-hour data acquisition rate
    • 1.95 V to 3.6 V supply voltage, internally regulated
    • 1.6 V to 3.6 V digital interface supply voltage
    • Operating temperature from −40 °C to +85 °C
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPL3150A2S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MPL3150A2ST1
NRND
TSON8 Ecopack1 - -

MPL3150A2ST1

Package:

TSON8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TSON8

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
MPL3150A2ST1

Distributor availability of MPL3150A2ST1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MPL3150A2ST1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPL3150A2ST1

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors