ILPS22QS
Active
Education Education Design Win
Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with embedded Qvar electrostatic sensor

Download datasheet

Product overview

Description

The ILPS22QS is an ultracompact piezoresistive absolute pressure sensor that functions as a digital output barometer, supporting dual full-scale up to user-selectable 4060 hPa. The device delivers ultralow pressure noise with very low power consumption and operates over an extended temperature range from -40°C to +105°C.

The device comprises a sensing element and an IC interface which communicates over I²C, MIPI I3CSM, or SPI interfaces from the sensing element to the application and supports 1.2 V digital interface as well. The sensing element, which detects absolute pressure, consists of a suspended membrane manufactured using a dedicated process developed by ST.

The ILPS22QS embeds an analog hub sensing functionality, which is able to connect an analog input and convert it to a digital signal for embedded processing. In addition, an embedded Qvar (electric charge variation detection) channel can be enabled for sensing in applications such as water leakage detection, tap, double tap, long press, and L/R - R/L swipe.

The ILPS22QS is available in a full-mold, holed LGA package (HLGA). The package is holed to allow external pressure to reach the sensing element.

  • All features

    • Selectable dual full-scale absolute pressure range
      • Mode 1: 260 ~ 1260 hPa
      • Mode 2: 260 ~ 4060 hPa
    • Supply current down to 1.8 µA
    • Absolute pressure accuracy: 0.5 hPa
    • Low pressure sensor noise: 0.34 Pa
    • High-performance TCO: 0.45 Pa/°C
    • Embedded temperature compensation
    • Extended temperature range from -40 to +105°C
    • 24-bit pressure data output
    • ODR from 1 Hz to 200 Hz
    • SPI, I²C or MIPI I3CSM interfaces
    • Supports 1.08 V digital interface
    • Embedded FIFO
    • Embedded analog hub for processing analog input data
    • Embedded Qvar for detecting electric charge variation
    • Interrupt functions: data-ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V
    • High shock survivability: 22,000 g
    • Small and thin package
    • ECOPACK lead-free compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ILPS22QS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ILPS22QSTR
Active
HLGA 2X2X.8 10L EXP. SILIC .91SQ Ecopack2 10 2023-01-01T00:00:00.000+01:00

ILPS22QSTR

Package:

HLGA 2X2X.8 10L EXP. SILIC .91SQ

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HLGA 2X2X.8 10L EXP. SILIC .91SQ

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ILPS22QSTR

Distributor availability of ILPS22QSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ILPS22QSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ILPS22QSTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors