MPX5700GP1
Active
Design Win
Integrated silicon pressure sensor on-chip signal conditioned, temperature compensated and calibrated

Download datasheet Order Direct

Product overview

Description

The MPX5700 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure

  • All features

    • 2.5% Maximum Error over 0 °C to 85 °C
    • Ideally Suited for Microprocessor or Microcontroller-BasedSystems
    • Available in Absolute, Differential and GaugeConfigurations
    • Patented Silicon Shear Stress Strain Gauge
    • Durable Epoxy Unibody Element
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPX5700GP1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MPX5700GP1
Active
SIL4S_17.78x29.47_2.54p 6L Ecopack1 - -

MPX5700GP1

Package:

SIL4S_17.78x29.47_2.54p 6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SIL4S_17.78x29.47_2.54p 6L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPX5700GP1

Distributor availability of MPX5700GP1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MPX5700GP1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPX5700GP1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors