MPXM2102A
NRND
Design Win
100 kPa on-chip temperature compensated silicon pressure sensors

Download datasheet Order Direct

This product is

NRND
. 

We recommend you that replacement part: 

ILPS28QSW

Product overview

Description

The MPX2102 series devices are silicon piezoresistive pressure sensors providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single, monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on chip. The chip is laser trimmed for precise span and offset calibration and temperature compensation.

  • All features

    • Temperature Compensated Over 0°C to +85°C
    • Easy-to-Use Chip Carrier Package Options
    • Available in Absolute, Differential and GaugeConfigurations
    • Absolute, Differential and Gauge Options
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPXM2102A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MPXM2102A
NRND
SO4_7.3x12.19_1.27p 5L Ecopack1 - -
MPXM2102AT1
NRND
SO4_7.3x12.19_1.27p 5L Ecopack1 - -

MPXM2102A

Package:

SO4_7.3x12.19_1.27p 5L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO4_7.3x12.19_1.27p 5L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

MPXM2102AT1

Package:

SO4_7.3x12.19_1.27p 5L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO4_7.3x12.19_1.27p 5L

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MPXM2102AT1

Distributor availability of MPXM2102AT1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
MPXM2102A

Distributor availability of MPXM2102A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MPXM2102AT1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXM2102AT1

Distributor Name

Distributor reported inventory date:

MPXM2102A NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MPXM2102A

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors