Product overview
Description
The MPxx5004 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This sensor combines a highly sensitive implanted strain gauge with advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure.
-
All features
- 1.5% maximum error for 0 to 100 mm H2O over +10 °C to +60 °C with autozero
- 2.5% maximum error for 100 to 400 mm H2O over +10 °C to +60 °C with autozero
- 6.25% maximum error for 0 to 400 mm H2O over 10 °C to +60 °C without autozero
- Temperature compensated over 10 °C to 60 °C
- Available in gauge surface mount (SMT) or through-hole (DIP)configurations
- Durable thermoplastic (PPS) package
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| MPXV5004GC6T1 | Active Product is in volume production. | SO8S_10.67x10.67_2.54p 8L | Ecopack1 | - | - | |
| MPXV5004GC6U | Active Product is in volume production. | SO8S_10.67x10.67_2.54p 8L | Ecopack1 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MPXV5004GC6T1 | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| MPXV5004GC6U | | | distributors No availability of distributors reported, please contact our sales office |
MPXV5004GC6T1 Active
MPXV5004GC6U Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors