Product overview
Key Benefits
Beyond passive safety
This solution provides the sensor set needed to support the evolution from passive to active safety and to enable advanced functions.
Mass-market readiness
The combo is designed to combine advanced safety performance with the scalability needed for broader deployment.
15-years product commitment
Supports continuity for long automotive program lifecycles.
Description
NCS1012C is a SafeSPI compatible x-axis angular rate sensor and yz acceleration sensor.
-
All features
- x-axis angular rate sensor
- Full-scale range of ±125 dps, ±250 dps or ±350 dps
- Low offset and low offset drift over automotive temperature range
- Low-pass filter with 3 dB frequency options of 12.5 Hz to 400 Hz
- Optional single pole high-pass filter with fast startup
- yz acceleration sensor
- Ranges from ±1.50 g to ±34 g nominal full-scale range
- Independent signal chains from ADC to communications interface
- Low offset and low offset drift over automotive temperature range
- Low-pass filter with 3 dB frequency options of 15 Hz to 400 Hz
- Optional single pole high-pass filter with fast startup
- −40 °C to +105 °C operating temperature range
- 3.3 V single supply operation
- SafeSPI out-of-frame compatible
- Register read and write commands
- 16-bit data
- 2-bit status field
- 3-bit CRC
- Internal diagnostics
- Angular rate
User-controlled angular rate self-test Angular rate signal clip monitoring Angular rate DSP self-test - Acceleration
User-controlled acceleration self-test Acceleration signal clip monitoring Acceleration DSP self-test - General
NVM with ECC Runtime memory lock and 4-bit CRC verification Internal voltage regulators with undervoltage and overvoltage detection SPI-bus contention detection Software reset control
- Angular rate
- Pb-free 24-pin QFN 6 mm × 6 mm × 1.90 mm package
- x-axis angular rate sensor
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| NCS1012CAEPR2 | Active Product is in volume production. | HQFN24WF_6x6_0.8p 24L | Ecopack1 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NCS1012CAEPR2 | | | distributors No availability of distributors reported, please contact our sales office |
NCS1012CAEPR2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors