Product overview
-
All features
- Interrupt management
13 interrupt vectors plus TRAP and RESET - A/D converter: up to 10 input channels
- Development tools
Full HW/SW development package DM (Debug Module) - Memories
4 to 8 Kbytes single voltage extended Flash (XFlash) Program memory with Read-Out Protection In-Circuit Programming and In-Application programming (ICP and IAP) Endurance: 1K write/erase cycles guaranteed Data retention: 20 years at 55 °C 384 bytes RAM - I/O Ports
Up to 24 multifunctional bidirectional I/Os Up to 8 high sink outputs - Clock, Reset and Supply Management
Low voltage supervisor (LVD) for safe power-on/off Clock sources: Internal trimmable 8 MHz RC oscillator, auto wakeup internal low power - low frequency oscillator, crystal/ceramic resonator or external clock External reset source and watchdog reset Five power saving modes: Halt, Active-Halt, Auto Wakeup from Halt, Wait and Slow - Communication interfaces:
I²C multimaster interface SPI synchronous serial interface - Instruction set
8-bit data manipulation 63 basic instructions with illegal opcode detection 17 main addressing modes 8 x 8 unsigned multiply instructions - 6 timers
Configurable watchdog timer Dual 8-bit Lite timers with prescaler, 1 real time base and 1 input capture Dual 12-bit Auto-reload timers with 4 PWM outputs, input capture, output compare, dead-time generation and enhanced one pulse mode functions One 16-bit timer
- Interrupt management
Circuit Diagram
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |