Product overview
Description
The ST7LITE49M is a member of the ST7 microcontroller family. All ST7 devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set.
The ST7LITE49M features Flash memory with byte-by-byte in-circuit programming (ICP) and in-application programming (IAP) capability.
Under software control, the ST7LITE49M device can be placed in Wait, Slow, or Halt mode, reducing power consumption when the application is in idle or standby state.
The enhanced instruction set and addressing modes of the ST7 offer both power and flexibility to software developers, enabling the design of highly efficient and compact application code. In addition to standard 8-bit data management, all ST7 microcontrollers feature true bit manipulation, 8x8 unsigned multiplication and indirect addressing modes.
The ST7LITE49M features an on-chip Debug Module (DM) to support in-circuit debugging (ICD). For a description of the DM registers, refer to the ST7 ICC protocol reference manual.
-
All features
- Interrupt management
13 interrupt vectors plus TRAP and RESET - A/D converter: 10 input channels
- Development tools
Full HW/SW development package DM (Debug Module) - Memories
4 Kbytes single voltage extended Flash (XFlash) Program memory with Read-Out Protection In-circuit programming and in-application programming (ICP and IAP) Endurance: 10k write/erase cycles guaranteed Data retention: 20 years at 55 °C 384 bytes RAM 128 bytes data EEPROM with Read-Out Protection. 300K write/erase cycles guaranteed, data retention: 20 years at 55 °C. - I/O Ports
Up to 24 multifunctional bidirectional I/Os 8 high sink outputs - Clock, reset and supply management
3-level low voltage supervisor (LVD) for main supply and an auxiliary voltage detector (AVD) for safe power-on/off Clock sources: Internal trimmable 8 MHz RC oscillator, auto-wakeup internal low power - low frequency oscillator, crystal/ceramic resonator or external clock Five power saving modes: Halt, Active-halt, Auto-wakeup from Halt, Wait and Slow - Communication interface:
I²C multimaster interface - Instruction set
8-bit data manipulation 63 basic instructions with illegal opcode detection 17 main addressing modes 8 x 8 unsigned multiply instructions - 5 timers
Configurable watchdog timer Dual 8-bit Lite timers with prescaler, 1 real-time base and 1 input capture Dual 12-bit Auto-reload timers with 4 PWM outputs, input capture, output compare, dead-time generation and enhanced onepulse mode functions
- Interrupt management
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |