Product overview
Description
The ST7MCx device is member of the ST7 microcontroller family designed for mid-range applications with a Motor Control dedicated peripheral. All devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set and are available with FLASH, ROM or FASTROM program memory.Under software control, all devices can be placed in WAIT, SLOW, ACTIVE-HALT or HALT mode, reducing power consumption when the application is in idle or stand-by state.
The enhanced instruction set and addressing modes of the ST7 offer both power and flexibility to software developers, enabling the design of highly efficient and compact application code. In addition to standard 8-bit data management, all ST7 microcontrollers feature true bit manipulation, 8x8 unsigned multiplication and indirect addressing modes.
The devices feature an on-chip Debug Module (DM) to support in-circuit debugging (ICD). For a description of the DM registers, refer to the ST7 ICC Protocol Reference Manual.
-
All features
- Instruction set
8-bit Data Manipulation 63 Basic Instructions with illegal opcode detection 17 main Addressing Modes 8 x 8 Unsigned Multiply Instruction True Bit Manipulation - In-circuit Debug
- Development tools
Full hardware/software development package - Brushless motor control peripheral
6 high sink PWM output channels for sinewave or trapezoidal inverter control Motor safety including asynchronous emergency stop and write-once registers 4 analog inputs for rotor position detection (sensorless/hall/tacho/encoder) Permanent magnet motor coprocessor including multiplier, programmable filters, blanking windows and event counters Operational amplifier and comparator for current/voltage mode regulation and limitation - 2 Communication interfaces
SPI synchronous serial interface LINSCI asynchronous serial interface - Memories
8K to 60K dual voltage FLASH Program memory or ROM with read-out protection capability, In-Application Programming and In-Circuit Programming. 384 to 1.5K RAM HDFlash endurance: 100 cycles, data retention: 40 years at 85ËšC
- Interrupt management
Nested interrupt controller 14 interrupt vectors plus TRAP and RESET MCES top level interrupt pin 16 external interrupt lines (on 3 vectors) - Clock, reset and supply management
Enhanced reset system Enhanced low voltage supervisor (LVD) for main supply and auxiliary voltage detector (AVD) with interrupt capability Clock sources: crystal/ceramic resonator oscillators and by-pass for external clock, clock security system. Four power saving modes: Halt, Active-Halt, Wait and Slow - 5 Timers
Main Clock Controller with: Real time base, Beep and Clock-out capabilities Configurable window watchdog timer Two 16-bit timers with: 2 input captures, 2 output compares, external clock input, PWM and pulse generator modes 8-bit PWM Auto-Reload timer with: 2 input captures, 4 PWM outputs, output compare and time base interrupt, external clock with event detector - Analog peripheral
10-bit ADC with 16 input pins - Up to 60 I/O ports
up to 60 multifunctional bidirectional I/O lines up to 41 alternate function lines up to 12 high sink outputs
- Instruction set
Circuit Diagram
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (5 of 69)
Resource title | Latest update | |||
---|---|---|---|---|
09 Oct 2020 |
09 Oct 2020
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
06 Feb 2020 |
06 Feb 2020
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
14 Nov 2014 |
14 Nov 2014
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
09 Oct 2020 |
09 Oct 2020
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
01 Feb 2019 |
01 Feb 2019
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
14 Nov 2014 |
14 Nov 2014
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
13 Oct 2017 |
13 Oct 2017
|
|||
09 Oct 2020 |
09 Oct 2020
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
08 Jul 2015 |
08 Jul 2015
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
06 Feb 2020 |
06 Feb 2020
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
05 Sep 2016 |
05 Sep 2016
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
16 May 2018 |
16 May 2018
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
30 Mar 2016 |
30 Mar 2016
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
06 Feb 2020 |
06 Feb 2020
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
08 Jun 2016 |
08 Jun 2016
|
|||
03 Jan 2018 |
03 Jan 2018
|
|||
06 Feb 2020 |
06 Feb 2020
|
|||
16 Jun 2015 |
16 Jun 2015
|
|||
01 Mar 2021 |
01 Mar 2021
|
|||
01 Oct 2020 |
01 Oct 2020
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
23 Dec 2020 |
23 Dec 2020
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
05 Sep 2016 |
05 Sep 2016
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
10 Sep 2015 |
10 Sep 2015
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 |
11 Jul 2017
|
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jun 2019 |
21 Jun 2019
|
|||
09 May 2017 |
09 May 2017
|
Programming Manuals (4)
Resource title | Latest update | |||
---|---|---|---|---|
05 Feb 2021 |
05 Feb 2021
|
|||
17 May 2018 |
17 May 2018
|
|||
17 May 2018 |
17 May 2018
|
|||
17 May 2018 |
17 May 2018
|
Application Notes for related Tools & Software (5 of 11)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
|||
01 Feb 2019 |
01 Feb 2019
|
|||
12 Jun 2015 |
12 Jun 2015
|
|||
06 Feb 2020 |
06 Feb 2020
|
|||
06 Feb 2020 |
06 Feb 2020
|
|||
16 May 2018 |
16 May 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
06 Feb 2020 |
06 Feb 2020
|
|||
04 Jun 2019 |
04 Jun 2019
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
16 Aug 2019 |
16 Aug 2019
|
Training Material (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
Product Certifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Mar 2017 |
30 Mar 2017
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Mar 2016 |
31 Mar 2016
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST7FMC2S4T3 |
NRND
|
LQFP 44 10x10x1.4 mm | Industrial | Ecopack2 | |
ST7FMC2S4T6 |
NRND
|
LQFP 44 10x10x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST7FMC2S4T6 | 1 distributors |
NRND
|
EAR99 | NEC | Tray | LQFP 44 10x10x1.4 mm | -40 | 85 | MALAYSIA | |||
ST7FMC2S4T3 | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Tray | LQFP 44 10x10x1.4 mm | -40 | 125 | MALAYSIA |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors