CATEGORIES

STM32C53x/542

The STM32C53x/542 product lines, built on the Arm® Cortex®-M33 core, are designed to support the development of cost-effective applications.

These devices provide up to 256 Kbytes of flash memory and 64 Kbytes of RAM, along with the option of two FDCAN interfaces.

They also include cryptographic hardware capabilities, such as HASH functions, and are available in multiple package sizes ranging from 20 to 64 pins. For quick prototyping, you can use the NUCLEO-C542RE board alongside the STM32Cube software ecosystem.

Key Benefits

Enhanced performance with 40 nm technology and Cortex®-M33 core

Integrated features and memory for flexible development

Cost-efficient design for simpler development

Faster development with the evolving STM32Cube ecosystem

Discover the STM32C53x/542 portfolio

Looking for best compromise between memories, costs and packages?