STM32C551KE
Active
Education Design Win
Mainstream Arm Cortex-M33 MCU, 144 MHz, 512 KB flash, 128 KB RAM, I3C

Download datasheet

Product overview

Description

The STM32C55xxx devices are general purpose microcontrollers family (STM32C5 Series) based on the high‑performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 144 MHz.

The Cortex®-M33 core features a single‑precision floating‑point unit (FPU), that supports all the Arm® single‑precision data‑processing instructions and all the data types.

The Cortex®-M33 core also implements a full set of digital signal processing (DSP) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high‑speed memories (512‑Kbyte flash memory and 128‑Kbyte SRAM), and an extensive range of enhanced I/Os, peripherals connected to three APB buses, three AHB buses, and a 32‑bit multi‑AHB bus matrix.

The devices feature several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, and hide protection areas.

The devices embed several peripherals reinforcing security:

  • HASH hardware accelerator
  • True random number generator

The devices offer two 12‑bit ADCs, one DAC channel, one comparator, a low‑power RTC, two 32‑bit general‑purpose timers, two 16‑bit PWM timers dedicated to motor control, four 16‑bit general‑purpose timers, two 16‑bit basic timers, and one 16‑bit low‑power timer.

The devices also feature standard and advanced communication interfaces such as:

  • Two I2Cs
  • One I3C shared with I2C
  • Three SPIs with multiplexed full-duplex I2S
  • Three USARTs, two UARTs, and one low‑power UART
  • One FDCAN (available only in STM32C552x devices)
  • One USB full‑speed

The devices operate in the –40 to +125 °C (+140 °C junction) temperature ranges from a 2.7 to 3.6 V power supply.

A comprehensive set of power‑saving modes allows the design of low‑power applications.

The devices offer multiple packages from 32 to 100 pins.

  • All features

    • Includes ST state-of-the-art patented technology.
    • Core
      • 32-bit Arm® Cortex®-M33 CPU with FPU, frequency up to 144 MHz, MPU, and DSP instructions
    • Benchmarks
    • ART Accelerator
      • 8-Kbyte instruction cache enables 0-wait-state execution from flash memory at the CPU's maximum speed
    • Memories
      • Up to 512‑Kbyte flash memory with ECC, 2 banks read-while-write
      • 128-Kbyte SRAM including 64-Kbyte with ECC
      • 64-Kbyte flash memory area for software EEPROM emulation
      • 4.5-Kbyte OTP (one-time programmable)
    • Clock, reset, and supply management
      • 2.7 V to 3.6 V application supply and I/O
      • POR, PDR, and PVD
      • Embedded regulator (LDO)
      • Internal oscillators:
        • 144 MHz HSI (with +/- 1% accuracy over temperature range [-20 °C : 130°C]),
        • 160/144/100 MHz PSI, 32 kHz LSI
      • External oscillators:
        • 4 to 50 MHz HSE,
        • 32.768 kHz LSE
      • Low-power modes: Sleep, Stop, and Standby
    • DMA controller to offload the CPU
      • 2 x LPDMA with 12 channels (8 + 4)
    • Analog
      • 2 × 12-bit ADC (19 external channels and 2 internal), up to 2.25 MSPS, or up to 4.5 MSPS in dual interleaved mode
      • 1 × 12-bit DAC (with output buffer)
      • 1 × comparator (with configurable set of inputs)
    • Up to 15 timers
      • 9 × 16-bit (including 2 × 16-bit advanced motor control, 1 × low-power 16-bit timer available in Stop mode) and 2 × 32-bit timers
      • 2 × watchdogs
      • 1 × SysTick timer
      • RTC with hardware calendar, alarms, and calibration
    • Communication interfaces
      • Up to 2 × I2C FM + interfaces (SMBus/PMBus)
      • 1 × I3C
      • Up to 3 × USARTs (ISO7816 interface, LIN, IrDA, modem control), 2 × UARTs, and 1 × LPUART
      • Up to 3 × SPIs with full‑duplex I2S for audio-class accuracy through external clock, and up to 3 × additional SPIs derived from 3 × USARTs when configured in synchronous mode
      • 1 × FDCAN (available only in STM32C552x devices)
      • 1 × USB 2.0 full-speed host and device
    • Low-power modes
      • Sleep, Stop, and Standby modes
    • Up to 86 I/O ports with interrupt capability
    • HASH (SHA-1, SHA-224, SHA-256), HMAC
    • Mathematical coprocessor
      • CORDIC for trigonometric functions acceleration
    • 1 × True random number generator
    • Bootloader support on USART, FDCAN, USB, and SPI interfaces
    • Flexible life-cycle scheme with RDP and password-protected regression
    • 96-bit unique ID
    • All packages are ECOPACK2 compliant.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32C551KE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STM32C551KET6
Ecopack2
Industrial
STM32C551KEU6
Ecopack2
Industrial
STM32C551KEU6TR
Ecopack2
Industrial

STM32C551KET6

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

STM32C551KEU6

Package:

Industrial

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

Grade

Industrial

STM32C551KEU6TR

Package:

Industrial

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32C551KEU6

Distributor availability of STM32C551KEU6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32C551KET6

Distributor availability of STM32C551KET6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32C551KEU6TR

Distributor availability of STM32C551KEU6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32C551KEU6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C551KEU6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

27

Integrated op-amps:

-

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

3

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32C551KET6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C551KET6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

25

Integrated op-amps:

-

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

9

I2S (typ):

3

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32C551KEU6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C551KEU6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

27

Integrated op-amps:

-

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

3

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors