STM32L010RB
Active
Education Education Design Win
Ultra-low-power value line Arm Cortex-M0+ MCU with 128-Kbytes of Flash memory, 32 MHz CPU

Download datasheet

Product overview

  • All features

    • Ultra-low-power platform
      • 1.8 V to 3.6 V power supply
      • –40 to 85 °C temperature range
      • 0.29 µA Standby mode (2 wakeup pins)
      • 0.43 µA Stop mode (16 wakeup lines)
      • 0.86 µA Stop mode + RTC + 20-Kbyte RAM retention
      • Down to 93 µA/MHz in Run mode
      • 5 µs wakeup time (from Flash memory)
      • 41 µA 12-bit ADC conversion at 10 ksps
    • Core: Arm® 32-bit Cortex®-M0+
      • From 32 kHz to 32 MHz
      • 0.95 DMIPS/MHz
    • Reset and supply management
      • Ultra-low-power BOR (brownout reset) with 5 selectable thresholds
      • Ultra-low-power POR/PDR
    • Clock sources
      • 0 to 32 MHz external clock
      • 32 kHz oscillator for RTC with calibration
      • High-speed internal 16 MHz factory-trimmed RC (±1%)
      • Internal low-power 37 kHz RC
      • Internal multispeed low-power 65 kHz to 4.2 MHz RC
      • PLL for CPU clock
    • Pre-programmed bootloader
      • USART, I2C, SPI supported
    • Development support
      • Serial wire debug supported
    • 51 fast I/Os (45 I/Os 5-Volt tolerant)
    • Memories
      • 128-Kbyte Flash memory
      • 20-Kbyte RAM
      • 512 bytes of data EEPROM
      • 20-byte backup register
      • Sector protection against R/W operation
    • Analog peripherals
      • 12-bit ADC 1.14 Msps up to 16 channels (down to 1.8 V)
    • 7-channel DMA controller, supporting ADC, SPI, I2C, USART and timers
    • 4x peripherals communication interface
    • 1x USART (ISO7816), 1x LPUART (low power)
    • 1x SPI 16 Mbit/s
    • 1x I2C (SMBus/PMBus)
    • 8x timers: 1x 16-bit with up to 4 channels, 2x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC and 2x watchdogs (independent/window)
    • CRC calculation unit, 96-bit unique ID
    • LFQFP64 package is ECOPACK2 compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L010RB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32L010RBT6
Active
LQFP 64 10x10x1.4 mm - Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32L010RBT6TR
Active
LQFP 64 10x10x1.4 mm - Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32L010RBT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

STM32L010RBT6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L010RBT6TR

Distributor availability of STM32L010RBT6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L010RBT6

Distributor availability of STM32L010RBT6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L010RBT6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L010RBT6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32L010RBT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L010RBT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors