CATEGORIES

Electronic development board with a touchscreen display showing an ice cream-themed graphical user interface

The STM32N6x5 microcontrollers extend the STM32 high performance portfolio and offer enhanced performance and DSP capability. They are based on the Arm® Cortex® -M55 running at 800 MHz. The Cortex® M55 is the first CPU to introduce the Arm® Helium vector processing technology, bringing DSP processing capability to a standard CPU.

STM32N6x5 MCUs are available in 142- to 264-pin VFBGA packages.

Key features

  • 1280 DMIPS / 3360 CoreMark
  • Helium - M-Profile Vector Extension (MVE): brings in roughly 150 new instructions and is aimed at rapidly executing advanced DSP and machine learning code

Applications

Icon of a robotic arm with wireless signal lines

Smart industry

Icon of a tablet or touchscreen device

Smart homes

Icons representing three types of infrastructure

Smart cities

Icon of a car with motion lines

Automotive

Icon of a pair of smart glasses with wireless connectivity

Personal electronics

Icon of a heart with a lightning bolt

Medical and healthcare

STM32N6x5 product portfolio

STM32N6x5 product portfolio

Benefits

Enhanced UX/ HMI

  • Rich and responsive graphics
  • Enables various interaction possibilities

Advanced video and multimedia applications

  • Video streaming over USB/ Ethernet/ Wi-Fi/ Bluetooth
  • Video recording

Seamlessly integrated in the STM32 ecosystem

  • Supported by TouchGFX

Highly secured

  • Compliant with the latest security regulation