ST25R210
Active
Education Design Win
NFC reader for industrial and consumer applications

Download datasheet Order Direct

Product overview

Key Benefits

Aliro-ready access control

High-perf NFC reader for cost-sensitive designs, up to 1.6 W, and more

Ideal for space-constrained designs ​

Tiniest package on the market (QFN28: 4x4 mm)

10-year longevity program

Long-term availability, ideal for seamless product continuity

Description

Delivering high-end performance in a compact 4 x 4 mm package, the multipurpose NFC reader enables the convenience of contactless interaction and features for various end applications. It is specifically optimized for consumer and industrial end products.

The ST25R210 product is a universal NFC device supporting NFC initiator, NFC target, NFC reader, and NFC card emulation operations. The high output power, up to 1.6 W, facilitates easy integration into applications with small antennas. The reader offers an excellent read range and features improved low-power card detection (LPCD), which increases the detection range in inductive wake-up mode. During this low-power wake-up mode, the system detects the approach or removal of tags. The IC includes an RC oscillator and a programmable timer to automatically scan for cards or other NFC-enabled devices, such as smartwatches or phones, when in wake-up mode.

The device high sensitivity, supported by ST noise suppression receiver (NSR) technology, ensures successful reads even in noisy environments.

The ST25R210 product integrates an advanced analog front-end (AFE) and a highly integrated data framing system for NFC-A/B (ISO14443A/B), including higher bit rates, NFC-F (Felica™), NFC-V (ISO15693) up to 212 kbps, and NFC-A/NFC-F for card emulation mode.

The ST25R210 device achieves long-range and low-power card detection by measuring the I and Q channels, which represent the real and imaginary parts of the antenna signal. This approach minimizes power consumption. It operates across a wide power supply range (2.7 to 5.5 V), an ambient temperature range (-40 to +105°C), and a wide peripheral I/O voltage range (1.65 to 5.5 V). With its combination of high RF output power, low-power modes, and wide supply range, the device is ideal for all NFC applications.

The ST25R210 device is available in a compact 4 x 4 mm 28-pin UQFPN28 package, enabling the integration of NFC technology into small devices.

  • All features

    • Operating modes
      • Reader/writer
      • Card emulation
    • RF communication - Reader/writer
      • NFC-A/ISO/IEC 14443A up to 848 kbit/s
      • NFC-B/ISO/IEC 14443B up to 848 kbit/s
      • NFC-V/ISO/IEC 15693 up to 212 kbit/s
      • NFC-F/FeliCa™ up to 424 kbit/s
      • Low-level modes to implement MIFARE Classic®-compliant and other custom protocols (Kovio BC, CTS, B')
    • RF communication - card emulation
      • NFC-A/ISO/IEC 14443A 106 kbit/s
      • NFC-F/FeliCa™ 212/424 kbit/s
    • Key characteristics
      • Passive P2P mode
      • NFC Forum universal device
      • Low-power inductive card detection
      • I/Q demodulator with baseband channel summation
      • Dynamic power output (DPO) controls the field strength to stay within given limits (software feature)
      • Active wave shaping (AWS) reduces both over- and undershoots
      • Noise suppression receiver (NSR) allows reception in a noisy environment
      • Serial peripheral interface (SPI) up to 10 Mbit/s
      • Possibility to drive one differential or two independent single-ended antennas
      • TruST25 Link
    • Electrical characteristics
      • Wide supply voltage range: 2.7 to 5.5 V
      • Wide peripheral communication supply range: 1.65 to 5.5 V
      • Wide ambient temperature range: -40 to +105 °C
      • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25R210

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST25R210-ANET
Active
UFQFPN 4 X 4 X 0.55 - 28L - P0.4 Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

ST25R210-ANET

Package:

UFQFPN 4 X 4 X 0.55 - 28L - P0.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 4 X 4 X 0.55 - 28L - P0.4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
ST25R210-ANET

Distributor availability of ST25R210-ANET

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25R210-ANET Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25R210-ANET

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Fast track your Aliro design with ST25R210