DIMM-Argon is a computer module designed for embedded applications that need multimedia, high-speed connectivity, and a long product life cycle. It pairs the STM32MP157CAA3 with board support package (BSP) support and Linux options to help original equipment manufacturers (OEMs) accelerate integration and reduce development risk. The module fits industrial and edge systems that require compact computing, reliable availability, and a strong software ecosystem around ST technology.
Features and benefits
- STM32MP157CAA3-based module for embedded applications
- Dual-core Arm® Cortex®-A7 at 650 MHz plus Cortex®-M4 at 200 MHz
- 3-axis graphics support with RGB666 and MIPI DSI
- Up to 1366 × 768 display resolution
- 512 Mbyte RAM and 8 Gbyte eMMC
- Interfaces include USB 2.0, Ethernet, CAN, UART, I2S, camera, and GPIO
- Operating range from -25°C to 80°C
- Long-term availability of more than 10 years

| Associated ST Products | STM32MP157 |
| Site |