Loading spinner
CATEGORIES

STM32MP157

STM32MP157 microprocessors are based on the flexible architecture of a Dual Arm® Cortex®-A7 core running up to 800 MHz and Cortex®-M4 at 209 MHz combined with a dedicated 3D graphics processing unit (GPU) and MIPI-DSI display interface and a CAN FD interface.

As well as an LCD-TFT display controller, the STM32MP157 line offers 3D GPU, MIPI DSI display interface, CAN FD, 10/100M or Gigabit Ethernet, 3x USB 2.0 Host/OTG and advanced analog.

In addition to true random number generators (TRNG), hardware cryptographic and hash processors, the security option includes Secure Boot, TrustZone® peripherals, and an active tamper-detect feature.

With this first STM32 microprocessor series, ST extends its STM32 offer with a flexible architecture and a proven ecosystem.

Specifically designed to accelerate 3D graphics in applications such as graphical user interfaces (GUI), menu displays or animations, the STM32MP157 3D OpenGL ES 2.0 graphics engine works together with an optimized software stack design for industry-standard APIs with support for Android™ (from partners) and Linux® embedded development platforms.

Applications

The STM32MP1 series is a general purpose and multimarket microprocessor (MPU) class of products, targeting a wide range of applications.

Product types

The STM32MP157 line is available in four different packages for a cost-efficient PCB architecture.

Discover our portfolio

Stm32mp157 portfolio
Discover our scalable solutions to boost the development of MPU-based systems
STM32MPU WIKI
User guide for beginners and experts

Speed up your development with validated DRAM

Enhance stability and reliability, and simplify your design process with compatible DRAM in the STM32 MPU portfolio. Get the list here.

  • Reliability and stability​
  • Performance optimization​
  • Simplified design process​
  • Reduced development costs​
  • Regulatory and quality assurance​