Riverdi STM32 Embedded Displays
- High-brightness IPS TFT display series
- STM32 board
- Full TouchGFX compatibility
Riverdi STM32 Embedded Displays series is the all-in-one HMI solution well-suited for the most demanding applications. With sizes ranging from 1.54” to 12.1”, high-performance hardware, extensive customization, and strong support, they empower engineers, designers, and programmers to create visually stunning, functional, and reliable displays.
- 5” STM32U5-based module
- 7”, 10.1”, 12.1” STM32H7-based modules
5” STM32U5-based module
Since industrial devices may need to be small, hand-held, or fit in limited space, Riverdi introduced the 5-inch display to the series.
It features the latest STM32U5G9 microcontroller, offering best-in-class performance, ultra-low-power efficiency, and advanced security features, including the NeoChromVG GPU for sophisticated graphical interfaces:
NeoChromVG GPU: Enhances frame rate, facilitating the execution of complex UIs on MCUs.
- Increased SRAM: 3 Mbytes of SRAM for better performance and capacity.
- Video Capabilities: Supports Motion JPEG (M-JPEG) for video playback.
- Advanced Security: AES encryption engine for enhanced data security.
- Comprehensive GUI Features: NeoChromVG GPU offers advanced graphics capabilities including screen rotation, texture mapping, and optimized animations.
Key Features:
- 5-inch IPS TFT display with full viewing angles
- High resolution of 800x480 pixels
- High brightness at 1000 cd/m²
- Modern frame designs: Riverdi uxTouch & aTouch
- Fully integrated TouchGFX support for GUI creation
- Support for LVGL GUI libraries
- All STM32U5 interfaces available
- Low power consumption
- Versatile power supply: 6 V to 48 V
- Optional industrial capacitive touch panel (PCAP) and optical bonding
- Low EMI emission
- Expansion connector compatible with STM32H7 series
Additional Links on the 5” STM32 series:
- Product news announcement: New Riverdi STM32 Embedded Display 5" Released!
- How to get started with Riverdi STM32U5 Embedded Display – TUTORIAL by Controllerstech
7”, 10.1”, 12.1” STM32H7-based modules
This series offers unparalleled high-resolution TFT LCD displays powered by the robust STM32H757XIH6 microcontroller. Engineered for both indoor and outdoor applications, these displays are designed to meet the most rigorous hardware and programming requirements, setting a new standard for display technology.
- Superior Resolution and Brightness: At 1280x800 pixels, these are among the highest resolution STM32 screens available, featuring a surface luminance of up to 1000 cd/m². This ensures outstanding brightness, even in direct sunlight, and delivers vivid, clear colors for an immersive visual experience.
- Full Viewing Angles: Designed with full viewing angles, these displays ensure consistent, intuitive interaction from any perspective, enhancing user engagement.
- Advanced STM32 MCU Technology: The dual-core STM32H757XIH6 MCU integrates high-performance Arm Cortex®-M7 and Cortex®-M4 cores, offering exceptional processing power, floating-point unit support, and comprehensive security features.
- Diverse Connectivity Options: With a multitude of interfaces including USB, RiBUS, RS232, RS-485, CAN, and more, these displays offer unparalleled flexibility for integration into various systems and applications.
- Optical Bonding: This process improves the module's optical performance and durability and enhances readability by minimizing reflection and optimizing contrast.
- Comprehensive Ecosystem: Beyond just displays, Riverdi offers an ecosystem including high-brightness, industrial touchscreen functionality, and dedicated technical support with free software and libraries, creating a seamless development experience.
Key features:
- STM32H7 480 MHz, 32 bit
- SRAM
- UART
- RS232
- RS-485
- 2xCAN
- uSD card
- Low noise BL inverter
- Haptic
- Flash memory
- RiBus - master
- Ethernet - PoE
- Wi-Fi/BLE/GSM – addon
- SPI/I2C/I2S/GPIO
Discover more resources:
- New Riverdi 12.1” display series expansion - Riverdi
- How to get started with Riverdi STM32 Embedded Displays using TouchGFX – by Controllerstech
- Why STM32? Introduction to Riverdi STM32 Embedded Displays
Videos:
| Associated ST Products | STM32U599/5A9, STM32U5F9/5G9, STM32H747/757 |
| Device Type | Component |
| Functions | Display |
| Site |