ALED7709
Active
Education Education Design Win
Automotive LED driver 4-channel 200 mA with a DC-DC controller

Download datasheet Order Direct

Product overview

Description

ALED7709x are automotive-grade (AEC-Q100 Grade1 qualified) LED drivers combining a boost/SEPIC controller and four low-side constant-current sinkers, designed to drive strings of high brightness LEDs. The switching converter section provides the supply rail for the LED strings, whose value is constantly optimized for maximum efficiency. The boost/SEPIC controller supports the external synchronization and spread spectrum. ALED7709x can work simultaneously or exclusively in standalone mode (SAM), controlled only by PWMI signal, and in bus driven mode (BDM) through an I2C serial interface. The brightness of the four LED strings can be controlled either in global or local mode. In global mode, the ALED7709x supports a mixed PWM and analog dimming to improve the brightness range capability. Only the BDM provides full access to ALED7709x advanced features. PWM dimming frequency can be programmed changing the setting of the internal 16-bit counter, while an internal oscillator avoids the use of an external clock source.

The ALED7709A is dedicated to BDM while ALED7709B is more suitable for SAM. ALED7709x implement basic protections (overvoltage, overcurrent, and thermal shutdown) as well as “Open and Short” LED fault detection, with optional channel auto-disconnect in case of fault.

The devices support an optional P-channel MOSFET in series to the input. It protects the system, LED strings and channels in case of some faulty conditions, output short-to-ground or excessive input voltage transients and it also reduces the power consumption when in standby.

  • All features

    • AEC-Q100 Grade1 qualified
      • Operating temperature range -40 °C < TJ < 150 °C
    • 4.5 V to 42 V operating input voltage range
      • Up to 60 V tolerant for load dump @ 24 V battery
      • Supports battery cranking events down to 4 V supply
    • Simultaneous or exclusive control by PWMI and I2C interface
    • Switching controller section
      • Low shutdown current: ISHDN < 15 µA
      • Fixed frequency peak current-mode controller
      • Cycle-by-cycle power switch OCP
      • Adjustable (250 kHz to 2.2 MHz) switching frequency with optional spread spectrum
      • Synchronized boost and SEPIC topologies support
      • Line switch control for standby power saving and inrush current protection
      • Input overvoltage and output short-circuit protection
    • LED strings control section
      • 4 x 40 V rated constant current outputs
      • Adjustable up to 200 mA per channel
      • ±2% typ. output current accuracy
      • Mixed PWM and Analog dimming
      • 100 Hz to 12.8 kHz dimming frequency
      • Dimming ratio 10000:1 at 100 Hz
      • LED temperature sensor (NTC) management
      • Selectable channels phase-shifting and adjustable Rise/Fall time for reducing EMI
      • Open channel, LED short-circuit detection
      • Two versions available: ALED7709A and ALED7709B

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ALED7709

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ALED7709ATR
Active
QFPN 5X5X0.90 24L PITCH 0.65 A.G Automotive Ecopack3 10 2023-06-06T00:00:00.000+02:00
ALED7709BTR
Active
QFPN 5X5X0.90 24L PITCH 0.65 A.G Automotive Ecopack3 10 2023-06-06T00:00:00.000+02:00

ALED7709ATR

Package:

QFPN 5X5X0.90 24L PITCH 0.65 A.G

Material Declaration**:

Marketing Status

Active

Package

QFPN 5X5X0.90 24L PITCH 0.65 A.G

Grade

Automotive

RoHS Compliance Grade

Ecopack3

ALED7709BTR

Package:

QFPN 5X5X0.90 24L PITCH 0.65 A.G

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFPN 5X5X0.90 24L PITCH 0.65 A.G

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ALED7709ATR

Distributor availability of ALED7709ATR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ALED7709BTR

Distributor availability of ALED7709BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ALED7709ATR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ALED7709ATR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ALED7709BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ALED7709BTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors