CATEGORIES

Buck Current Regulators for LED

ST's monolithic buck switching regulators offer input voltage capability up to 55 V and deliver output currents up to 4 A with high switching frequency.  They enable simple, efficient and cost-effective solutions for driving high-brightness LEDs. They also feature dedicated circuitry for dimming.

edesign_widget_sc1575

3A LED driver with integrated DC-DC converter for automotive applications

The new ALED6000 is a single-chip automotive LED driver with integrated DC/DC converter designed to source up to 3 A on a single strip LED and to operate with a wide input-voltage range of 4.5V to 61V, which makes it the ideal choice for automotive systems.

Housed in a HTSSOP16 Package, the ALED600 is suitable for exterior lighting such as daytime running lights, headlights, rear lights, stop lights, and turn signals, as well as interior lighting.

Evaluation board is also available to help developers consolidate their designs STEVAL-ILL089V1.

LED5000 - Wide brightness control and high design flexibility

The LED5000 is a monolithic buck switching regulator specifically designed to drive long LED strings with an input voltage range from 5.5 to 48 V, an output current up to 3 A and a very low feedback voltage (200 mV).

It embeds high-performance PWM circuitry for LED brightness. The highest design flexibility is given by the possibility to implement other topologies such as buck-boost (positive or negative) or floating boost

Key benefits:

  • High precision dimming capability
  • High design flexibility

Main applications

  • Automotive LED lighting
  • Architectural lighting
  • Halogen bulb replacement

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Choose type:
ZVS Totem Pole PFC
FB LLC
Vienna Rectifier
3-Level T-type Converter

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node