DCP0606
Active
Education Design Win
6 V, 6 A step-down converter

Download datasheet

Product overview

Key Benefits

Flexible regulation

Adjustable output down to 0.6 V with high accuracy

High output current

Supports up to 6 A / 8 A continuous output

High-efficiency

Low-loss design for efficient power conversion

Description

The DCP0606 is a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A continuous current. The IC operates from 2.9 V to 6 V input voltage.

The DCP0606 features low-resistance integrated N-channel MOSFETs and diode emulation working mode for optimum efficiency over all the loading range.

The integrated 0.6 V reference allows the regulation of output voltages with ± 1.5% accuracy over temperature variations. The switching frequency is externally adjustable between 1.8 MHz and 4 MHz.

The soft-start duration can be adjusted with external capacitor or the same SS/TRK pin can be used for output voltage sequencing while RST/PGOOD pin provides real-time information on the output voltage.

DCP0606 is available in QFN 2 x 3 mm with 11 leads and wettable flanks.

  • All features

    • Designed for 3.3 V and 5 V power rails
    • 6 A continuous output current
      • 6 A typical efficiency = 93% @ fsw = 2.25 MHz, Vin = 5 V, Vout = 3.3 V
    • Integrated 11 mΩ MOSFETs for high efficiency
    • Adjustable output voltage down to 0.6 V
    • 1.5% output voltage accuracy
    • Fixed output voltage option on request
    • Selectable switching frequency from 1.8 to 4 MHz with dithering
    • Pulse skip mode to optimize light load efficiency
    • OV / OC / OT auto-recovery protections
    • Power Good output
    • Output voltage tracking
    • External synchronization with programmable phase shift
    • DCP0606 in QFN 2x3 mm package with wettable flanks

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DCP0606

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
DCP0606DQTR
Active
POA FCQFN 2X3X0.9 11L Industrial Ecopack2 10 2025-04-02T00:00:00.000+02:00
DCP0606DQTRY
Active
POA FCQFN 2X3X0.9 11L Automotive Ecopack2 10 2025-04-02T00:00:00.000+02:00
DCP0606QTR
Active
POA FCQFN 2X3X0.9 11L Industrial Ecopack2 10 2025-04-02T00:00:00.000+02:00

DCP0606DQTR

Package:

POA FCQFN 2X3X0.9 11L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

POA FCQFN 2X3X0.9 11L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

DCP0606DQTRY

Package:

POA FCQFN 2X3X0.9 11L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

POA FCQFN 2X3X0.9 11L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

DCP0606QTR

Package:

POA FCQFN 2X3X0.9 11L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

POA FCQFN 2X3X0.9 11L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
DCP0606QTR

Distributor availability of DCP0606QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
DCP0606DQTR

Distributor availability of DCP0606DQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
DCP0606DQTRY

Distributor availability of DCP0606DQTRY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

DCP0606QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP0606QTR

Distributor Name

Distributor reported inventory date:

DCP0606DQTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP0606DQTR

Distributor Name

Distributor reported inventory date:

DCP0606DQTRY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP0606DQTRY

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors