Product overview
Key Benefits
Automotive-grade protection
AEC-Q100 Grade 1 qualified, with overcurrent, short-circuit, and overtemperature protection. Spread spectrum helps reduce EMI
Wide battery input range
Operates from 6 V to 100 V, ideal for 36 V, 48 V, 60 V, and 72 V EV battery systems
Simplified isolated power
Purpose-designed for iso-buck applications, with primary-side regulation and no optocoupler required delivering up to 10 W to the isolated output
Description
The DCP10001IY is an automotive-grade synchronous monolithic converter specifically designed for the isolated buck topology (iso-buck).
The wide input voltage range (up to 100 V) makes the device suitable for a broad range of applications. The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived using a given transformer ratio. No optocoupler is required. The primary sink capability (typically up to 1.5 A) allows power delivery at the isolated output up to 10 W.
The DCP10001IY is based on a V2COT architecture that guarantees high load transient performance with a fixed switching frequency.
The DCP10001IY is available in HSOP8.
When the device is disabled, the consumption is 2 μA. As soon as the EN pin is pulled up, the device is enabled and the internal 3 ms soft-start takes place. Spread spectrum is set to reduce EMI. The device is provided with a full set of protections (overcurrent, short-circuit, and overtemperature protections) that ensure safe operation.
-
All features
- AEC-Q100 Grade 1 qualified
- Operating temperature range: -40 °C to 150 °C
- Designed for iso-buck topology
- 6 V to 100 V input voltage range
- Supports 36 V, 48 V, 60 V, 72 V electric battery packs
- Primary side regulation, no optocoupler required
- 1.5 A typical sink/source primary current capability
- Compliant with IPC-2221B requirements for clearance and creepage on both industrial and automotive versions
- Programmable switching frequency from 100 kHz to 1 MHz
- V²COT control mode architecture
- Fixed 3 ms internal soft-start timer
- Secondary-side short-circuit and overcurrent protection
- Overtemperature protection (OTP)
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| DCP10001IPHRY | Active Product is in volume production. | PowerSO-8 | Automotive | Ecopack2 | 10 | 2025-01-07T00:00:00.000+01:00 | |
DCP10001IPHRY
Package:
PowerSO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DCP10001IPHRY | | | distributors No availability of distributors reported, please contact our sales office |
DCP10001IPHRY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors