Product overview
Key Benefits
Isolated regulation
Primary-side regulation, no optocoupler required
Wide input range
Operates from 3.3 V to 36 V for industrial use
Compact design
Up to 1.5 A and simple design in SOT23-6L
Description
The DCP3601I is a device specifically designed for an isolated buck topology.
The extended input range from 3.3 V to 36 V makes the device suitable for a wide range of industrial applications.
The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived by using a given transformer ratio. No optocoupler is required. The primary sink capability up to -1.5 A (even during soft-start) allows a proper energy transfer to the secondary side as well as enabling a tracked soft-start of the secondary output. The control loop is based on a peak current mode architecture and the device operates in forced PWM. The 150 ns blanking time filters oscillations, generated by the transformer leakage inductance.
The DCP3601I operates at a fixed switching frequency of 500 kHz and embeds protections against overcurrent, overvoltage and overtemperature events. The compact SOT23-6L package and the internal compensation of the DCP3601I help minimize design complexity and size.
-
All features
- Designed for iso-buck topology
- 3.3 V to 36 V input operating voltage range
- Primary output voltage regulation / no optocoupler required
- 1.5 A source / sink peak primary current capability
- Peak current mode control architecture in forced PWM operation
- 150 ns blanking time
- 500 kHz fixed switching frequency
- Synchronous rectification
- Internal compensation network
- Overvoltage protection
- Thermal shutdown
- Precision enable
- Frequency dithering
- Available in SOT23-6L package
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| DCP3601IMR | Active Product is in volume production. | SOT23-6L | Industrial | Ecopack2 | 10 | 2025-01-07T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DCP3601IMR | | | distributors No availability of distributors reported, please contact our sales office |
DCP3601IMR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors