Product overview
Key Benefits
Flexible output control
Adjustable output from 0.8 V to 60 V with tracking and soft-start
Wide input range
It operates from 6 V to 85 V for high-voltage systems
Robust performance
Integrated protection and monitoring for reliable power conversion
Description
The DCP85CY is a synchronous buck controller that features a wide input voltage range of 5.5 V to 85 V. It supports an extreme voltage conversion ratio across a switching frequency range of 100 kHz to 1 MHz, thanks to a 40 ns minimum conduction time.
The diode emulation (DEM) mode implements pulse-skipping operation, which maximizes efficiency at light load and provides controlled output voltage ripple. Forced pulse-width modulation (FPWM) maintains a constant switching frequency across the load range and minimizes output voltage ripple.
The power-good open-collector output validates the regulated output voltage for monitoring. It also supports output voltage sequencing for digital integrated circuits (ICs) during power-up. An embedded gate driver minimizes the number of external components and is designed for standard threshold-voltage (VTH) MOSFETs.
Embedded protection functions, including output overcurrent, input undervoltage lockout (UVLO), internal voltage monitoring, and thermal shutdown, ensure controlled and safe operation in critical telecom, networking, and Automotive applications.
The device is available in a QFN 20 leads 3.5 x 4.5 mm package with wettable flanks.
-
All features
- AEC-Q100 Grade 1 qualified
- Wide 5.5 V to 85 V input voltage range
- Adjustable output voltage from 0.8 V to 60 V
- 100 kHz - 1 MHz switching frequency range
- 40 ns minimum on-time for extreme duty ratio
- Low dropout operation during line transient
- Adjustable soft-start or input voltage tracking
- Pulse skipping or forced PWM operation at light load
- Synchronization
- Adjustable precision enables
- Power-good open collector output validates VOUT
- 7.5 V gate drivers for standard VTH MOSFETs
- Constant current protection with hiccup mode
- Precision or lossless programmable current sensing
- Input voltage undervoltage lockout
- Internal voltage monitoring
- Thermal protection
- Operating junction temperature range: -40 °C to 150 °C
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| DCP85CPURY | Active Product is in volume production. | QFN 3.5X4.5X1.0 20L PITCH 0.50 | Automotive | Ecopack3 | 10 | 2025-01-07T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DCP85CPURY | | | distributors No availability of distributors reported, please contact our sales office |
DCP85CPURY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors