CATEGORIES

Dual full bridge power drivers

xSPINTM Motor drivers: Experience smoothness, precision and simultaneous motors management

Designing motor control applications becomes much easier with the outstanding performance, features and support of ST’s complete portfolio of motor drivers.
Stepper motor control takes a quantum leap thanking to the latest motor drivers from ST dSPIN, cSPIN and powerSTEP: featuring motion control with up to 1/128 microsteps resolution and digital motion profiles with acceleration, deceleration, speed or target position easily user-selectable via SPI, ST’s stepper motor drivers provide a level of smoothness of profile precision never experienced before.
powerSTEP system-in-package integrates the high performing control core and discrete MOSFETs enable an unprecedented level of current density up to 10Arms.
flexSPIN motor driver controls and powers multi-motor systems, through simultaneous management of stepper and DC motors.
easySPIN is  the best trade-off between performance and cost for microstepping applications. 

Microstepping driver ICs