Product overview
Description
The L79L series of three-terminal negative regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of applications including local or on-card regulation for elimination of noise and distribution problems associated with single-point regulation. In addition, they can be used with power pass elements to make high-current voltage regulators. The L79L series used as Zener diode/resistor combination replacement, offers an effective output impedance improvement of typically two orders of magnitude, along with lower quiescent current and lower noise.
-
All features
- Output current up to 100 mA
- Output voltages of -5; -8;-12; -15 V
- Thermal overload protection
- Short-circuit protection
- No external components are required
- Output tolerance + 4%
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L79L05ABD13TR | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| L79L05ABUTR | Active Product is in volume production. | SOT-89 | Industrial | Ecopack2 | - | - | |
| L79L05ABZ-AP | Active Product is in volume production. | TO-92 | Industrial | Ecopack2 | - | - | |
| L79L05ACD13TR | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| L79L05ACUTR | Active Product is in volume production. | SOT-89 | Industrial | Ecopack2 | - | - | |
| L79L05ACZ | Active Product is in volume production. | TO-92 | Industrial | Ecopack2 | - | - | |
| L79L05ACZ-TR | Active Product is in volume production. | TO-92 | Industrial | Ecopack2 | - | - | |
| L79L08ACD13TR | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| L79L08ACZ-AP | Active Product is in volume production. | TO-92 | Industrial | Ecopack2 | - | - | |
| L79L12ACD13TR | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| L79L12ACUTR | Active Product is in volume production. | SOT-89 | Industrial | Ecopack2 | - | - | |
| L79L12ACZ-TR | Active Product is in volume production. | TO-92 | Industrial | Ecopack2 | - | - | |
| L79L15ABD13TR | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| L79L15ACD13TR | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| L79L15ACUTR | Active Product is in volume production. | SOT-89 | Industrial | Ecopack2 | - | - |
L79L05ABD13TR
Package:
SO-8Material Declaration**:
L79L08ACZ-AP
Package:
TO-92Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L79L15ACUTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L05ABZ-AP | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L12ACUTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L08ACZ-AP | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L15ACD13TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L05ABUTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L12ACD13TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L15ABD13TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L05ACZ-TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L05ABD13TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L05ACD13TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L12ACZ-TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L05ACUTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L05ACZ | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L79L08ACD13TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L79L15ACUTR Active
L79L05ABZ-AP Active
L79L12ACUTR Active
L79L08ACZ-AP Active
L79L15ACD13TR Active
L79L05ABUTR Active
L79L12ACD13TR Active
L79L15ABD13TR Active
L79L05ACZ-TR Active
L79L05ABD13TR Active
L79L05ACD13TR Active
L79L12ACZ-TR Active
L79L05ACUTR Active
L79L05ACZ Active
L79L08ACD13TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors