L9988
Active
Education Design Win
12V Li-Ion Battery Management System Solution

Download datasheet

Product overview

Description

The L9988 is a multicell battery stack monitor that measures up to four series-connected battery cells with a total measurement error of less than 2 mV. The IC has one battery stack current measurement channel, which can support synchronous current and voltage measurement, performing Coulomb counting for SoC estimation. The L9988 includes both timed and PWM-based odd-even passive balancing for each cell. Four analog inputs for external NTC thermistor connection and two general-purpose I/O are available. The L9988 can be powered directly from the battery stack. Programmable voltage regulators can supply all the system components, including the MCU, CAN and NTCs. The IC also integrates a dual predriver for driving two independent groups of circuit breaker (CB) back-to-back MOSFETs to manage battery pack connection. IC configuration and information exchange with the MCU is performed via 4 MHz, 40-bit SPI. Relevant configurations stored in the internal NVM allow quick wake-up without reprogramming the IC. The L9988 has dedicated alert output pins to indicate fault state that makes the system more robust. A comprehensive set of safety mechanisms has been implemented to achieve ASIL-D targets.

  • All features

    • AEC-Q100 grade 1 qualified
    • Full ISO26262 compliant, ASIL-D systems ready
    • [4 V÷28 V] Power supply operating range
    • Voltage measurement:
      • 15-bit sigma delta ADC with programmable filter time with cutoff down to 30 Hz
      • Measures 4 single cell voltage, with over/under voltage detection and balance timeout protection
      • Measures stack voltage, with over/under voltage detection and plausibility check vs. sum of cells
      • Full 0÷5 V measurement range, with total error < ±2 mV in the [1.8 V÷4.5 V] range with -40°C ≤ TJ ≤ +105°C
    • Current measurement:
      • 20-bit current sense ADC for battery current measurement (range ± 1500 A), with overcurrent protection
      • Total error < 0.23% for ±200 A, considering 100 µΩ RSHUNT typical value (no spread contribution)
      • 20-bit Coulomb counting ADC for SoC estimation
      • Total error < 3.9% for ±100 mA in STANDBY MODE, considering 100 µΩ RSHUNT typical value (no spread contribution)
      • Continuously short-circuit detection
    • Passive cell balancing: max 200 mA, supporting time-continuous and PWM modes, with synchronized odd-even channels balance
    • 4 analog inputs measure pack temperature via NTCs, withOT/UT detection; 2 GPIOs are available
    • Ultralow power consumption of 190 µA in STANDBY MODE and 50µA in SLEEP MODE
    • Integrated PMIC with configurable regulators:
      • Boost preregulator to support system full operation at low battery level
      • VCORE regulator for MCU supply [1.125 V÷5 V]
      • VCC regulator for MCU ADCs supply [3.3 V/5 V]
      • Fixed 5 V regulator for external CAN power supply
      • VVSTBY regulator for external RTC supply [3.3 V/5 V]
      • Fixed 5 V VVTREF regulator to bias external NTCs
    • Integrated dual high-side VGS predriver:
      • Drive 2 independent groups back-to-back MOSFETs.
      • Switch OFF MOSFETs in case of SC during NORMAL and STANDBY MODE.
    • Standard 4-wire, 4 MHz, 40-bit SPI interface for device configuration and diagnostics data read-out
    • Watchdogs: Configurable double watchdog (Q&A WD and time windowed WD)
    • Real-time clock: selectable timer from 1 s to 180 days
    • Configurable wake-up monitoring OV/UV/OT/OVC/SC
    • Hardware wake-up module: IGN level triggered and WAKE edge triggered
    • Embedded NVM for configuration parameters storage and runtime configuration integrity check
    • Hot plug robustness

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9988

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9988-TR
Active
TQFP 80 14x14x1.0 ExPad Down Automotive Safety Ecopack2 - -

L9988-TR

Package:

TQFP 80 14x14x1.0 ExPad Down

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 80 14x14x1.0 ExPad Down

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
L9988-TR No availability of distributors reported, please contact our sales office
Active
TQFP 80 14x14x1.0 ExPad Down Tape and Reel SINGAPORE EAR99 NEC

L9988-TR Active

Part Number:

L9988-TR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

SINGAPORE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

No availability of distributors reported, please contact our sales office
Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors