Product overview
Description
The LD1086 is a low drop voltage regulator capable of providing up to 1.5 A of output current. Dropout is guaranteed at a maximum of 1.2 V at the maximum output current, decreasing at lower loads. The LD1086 is pin-to-pin compatible with older 3-terminal adjustable regulators, but has better performance in terms of drop and output tolerance. Unlike PNP regulators, where a part of the output current is wasted as quiescent current, the LD1086 quiescent current flows into the load, increasing efficiency. Only a 10 μF (minimum) capacitor is needed for stability. The device is available in a TO-220, D²PAK, D²PAK/A, DPAK or DFN8 (4x4) package. On-chip trimming allows the regulator to reach a very tight output voltage tolerance; within ± 1% at 25 °C.
-
All features
- Typical dropout: 1.3 V at 1.5 A
- Three-terminal adjustable or fixed output voltage: 1.8 V, 3.3 V, 5 V
- Output current guaranteed up to 1.5 A
- Output tolerance: ± 1% at 25 °C and ± 2% in full temperature range
- Internal power and thermal limit
- Wide operating temperature range - 40 °C to 125 °C
- Package available: TO-220, D²PAK, D²PAK/A, DPAK and DFN8 (4x4)
- Pinout compatibility with standard adjustable voltage regulators
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LD1086BDTTR | Active Product is in volume production. | DPAK | Industrial | Ecopack2 | - | - | |
| LD1086BV-DG | Active Product is in volume production. | TO-220 | Industrial | Ecopack2 | - | - | |
| LD1086D2M33TR | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 | - | - | |
| LD1086D2MTR | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 | - | - | |
| LD1086D2T18TR | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | D2PAK | Industrial | Ecopack2 | - | - | |
| LD1086D2T33TR | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 | - | - | |
| LD1086D2TTR | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 | - | - | |
| LD1086DT33TR | Active Product is in volume production. | DPAK | Industrial | Ecopack2 | - | - | |
| LD1086DT50TR | Active Product is in volume production. | DPAK | Industrial | Ecopack2 | - | - | |
| LD1086DTTR | Active Product is in volume production. | DPAK | Industrial | Ecopack2 | - | - | |
| LD1086PUR | Active Product is in volume production. | DFN8 4x4 | Industrial | Ecopack2 | - | - | |
| LD1086V-DG | Active Product is in volume production. | TO-220 | Industrial | Ecopack2 | - | - | |
| LD1086V33-DG | Active Product is in volume production. | TO-220 | Industrial | Ecopack2 | - | - | |
LD1086V-DG
Package:
TO-220Material Declaration**:
LD1086V33-DG
Package:
TO-220Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| LD1086DT33TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086DT50TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086BDTTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086D2T33TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086PUR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086D2MTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086D2TTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086D2M33TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086BV-DG | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086V-DG | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086DTTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086D2T18TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LD1086V33-DG | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LD1086DT33TR Active
LD1086DT50TR Active
LD1086BDTTR Active
LD1086D2T33TR Active
LD1086PUR Active
LD1086D2MTR Active
LD1086D2TTR Active
LD1086D2M33TR Active
LD1086BV-DG Active
LD1086V-DG Active
LD1086DTTR Active
LD1086D2T18TR NRND
LD1086V33-DG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors