Product overview
Description
The LD39115J provides 150 mA maximum current from an input voltage ranging from 1.5 V to 5.5 V with a typical dropout voltage of 80 mV. It is stabilized with a ceramic capacitor. The ultra low drop voltage, low quiescent current and low noise features make it suitable for low power battery-powered applications. Power supply rejection is 65 dB at low frequencies and starts to roll off at 10 kHz. An enable logic control function puts the LD39115J in shutdown mode allowing a total current consumption lower than 1 μA. The device also includes a short-circuit constant current limiting and thermal protection.
-
All features
- Input voltage from 1.5 to 5.5 V
- Ultra low dropout voltage (80 mV typ. at 100 mA load)
- Very low quiescent current (20 μA typ. at no load, 35 μA typ. at 150 mA load, 1 μA max in off mode)
- Very low noise (33 μVRMSfrom 1 kHz to 100 kHz at VOUT= 1.8 V)
- Output voltage tolerance: ± 2.0 % @ 25 °C
- 150 mA guaranteed output current
- Wide range of output voltages available on request: 0.8 V to 4.5 V with 100 mV step
- Logic-controlled electronic shutdown
- Compatible with ceramic capacitor COUT= 1 μF
- Internal current and thermal limit
- Flip-chip 4 bumps 0.8 x 0.8 mm. pitch 0.4 mm
- Temperature range: -40 °C to 125 °C
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LD39115J15R | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CSP P 0.4 mm | Industrial | Ecopack2 | - | - | |
| LD39115J18R | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CSP P 0.4 mm | Industrial | Ecopack2 | - | - | |
| LD39115J33R | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CSP P 0.4 mm | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||||
| LD39115J33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LD39115J15R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LD39115J18R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39115J33R NRND
LD39115J15R NRND
LD39115J18R NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors