LDBL20
Active
Design Win
200 mA very low quiescent current linear regulator IC in (0.47x0.47) mm² ST STAMP™ package

Download datasheet

Product overview

Description

The LDBL20 high accuracy voltage regulator provides 200 mA of maximum current from an input voltage ranging from 1.5 V to 5.5 V, with a typical dropout voltage of 200 mV.

It is available in the new STSTAMP™ package, allowing the maximum space saving.

The device is stabilized with a ceramic capacitor on the output. The ultra low drop voltage, low quiescent current and low noise features, together with the internal soft-start circuit, make the LDBL20 suitable for low power battery-operated applications.

An enable logic control function puts the LDBL20 in shutdown mode with a total current consumption lower than 0.2 µA. Constant current and thermal protection are provided.

  • All features

    • Input voltage from 1.5 to 5.5 V
    • Ultra low-dropout voltage (200 mV typ. at 200 mA load)
    • Very low quiescent current (20 µA typ. at no-load, 0.03 µA typ. in off mode)
    • Output voltage tolerance: ± 1.5% @ 25 °C
    • 200 mA guaranteed output current
    • High PSRR (80 dB@1 kHz, 50 db@100 kHz)
    • Wide range of output voltages available on request: from 0.8 V up to 5.0 V in 50 mV step
    • Logic-controlled electronic shutdown
    • Internal soft-start
    • Optional output voltage discharge feature
    • Compatible with ceramic capacitor COUT = 0.47 µF
    • Internal constant current and thermal protections
    • Available in STSTAMP™ (0.47x0.47) mm² package
    • Operating temperature range: -40 °C to 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LDBL20

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LDBL20D-12R
Active
STSTAMP Industrial Ecopack2 - -
LDBL20D-18R
Active
STSTAMP Industrial Ecopack2 - -
LDBL20D-25R
Active
STSTAMP Industrial Ecopack2 - -
LDBL20D-33R
Active
STSTAMP Industrial Ecopack2 - -

LDBL20D-12R

Package:

STSTAMP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

STSTAMP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDBL20D-18R

Package:

STSTAMP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

STSTAMP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDBL20D-25R

Package:

STSTAMP

Material Declaration**:

Marketing Status

Active

Package

STSTAMP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDBL20D-33R

Package:

STSTAMP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

STSTAMP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LDBL20D-18R

Distributor availability of LDBL20D-18R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDBL20D-25R

Distributor availability of LDBL20D-25R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDBL20D-33R

Distributor availability of LDBL20D-33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDBL20D-12R

Distributor availability of LDBL20D-12R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDBL20D-18R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDBL20D-18R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

1.5

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDBL20D-25R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDBL20D-25R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.5

Output Tolerance (typ):

1.5

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDBL20D-33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDBL20D-33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

1.5

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDBL20D-12R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDBL20D-12R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.2

Output Tolerance (typ):

1.5

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors