Product overview
Description
The LDL112 is a low-dropout linear regulator, which can provide a maximum current of 1.2 A, with a typical dropout voltage of 300 mV. It is stabilized with a ceramic capacitor on the output. The very low drop voltage, low quiescent current and reverse current protection features make it suitable for low power battery-powered applications. The enable logic control function puts the LDL112 in shutdown mode allowing a total current consumption lower than 1 μA. The device is equipped with current limit and thermal protection.
-
All features
- Input voltage from 1.6 to 5.5 V
- Very low-dropout voltage (300 mV typ. at 1 A load)
- Low quiescent current (35 μA typ. at no-load, 1 μA max. in off mode)
- Output voltage tolerance: ± 2.0% at 25 °C
- 1.2 A guaranteed output current
- Wide range of output voltages available on request: 0.8 V to 5 V with 50 mV step and adjustable
- Logic-controlled electronic shutdown
- Compatible with ceramic capacitor COUT = 1 μF
- Internal current and thermal limit
- Available in DFN6 (2x2), DFN6 (3x3) mm, SO8-batwing and PPAK packages
- Temperature range: -40 °C to 125 °C
- Reverse current protection
- Output discharge function (optional)
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LDL112PU10R | Active Product is in volume production. | DFN6 2x2 | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PU12R | Active Product is in volume production. | DFN6 2x2 | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PU18R | Active Product is in volume production. | DFN6 2x2 | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PU30R | Active Product is in volume production. | DFN6 2x2 | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PU33R | Active Product is in volume production. | DFN6 2x2 | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PUR | Active Product is in volume production. | DFN6 2x2 | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PV10R | Active Product is in volume production. | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PV12R | Active Product is in volume production. | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PV15R | Active Product is in volume production. | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PV18R | Active Product is in volume production. | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PV30R | Preview Product is in design stage. EN | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PV33R | Active Product is in volume production. | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL112PVR | Active Product is in volume production. | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 |
LDL112PU10R
Package:
DFN6 2x2Material Declaration**:
LDL112PU12R
Package:
DFN6 2x2Material Declaration**:
LDL112PU18R
Package:
DFN6 2x2Material Declaration**:
LDL112PU30R
Package:
DFN6 2x2Material Declaration**:
LDL112PV10R
Package:
DFN6 3x3Material Declaration**:
LDL112PV12R
Package:
DFN6 3x3Material Declaration**:
LDL112PV15R
Package:
DFN6 3x3Material Declaration**:
LDL112PV30R
Package:
DFN6 3x3Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||||
| LDL112PU18R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PV12R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PVR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PV33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PU33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PU12R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PUR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PV10R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PU10R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PV15R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PU30R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PV30R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL112PV18R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL112PU18R Active
LDL112PV12R Active
LDL112PVR Active
LDL112PV33R Active
LDL112PU33R Active
LDL112PU12R Active
LDL112PUR Active
LDL112PV10R Active
LDL112PU10R Active
LDL112PV15R Active
LDL112PU30R Active
LDL112PV30R Preview
LDL112PV18R Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors