LED1642GW
Active
Education Education Design Win
16 Channels LED driver with Error detection, Current Gain Control and 12/16 bit PWM Brightness control

Download datasheet Order Direct

Product overview

Description

The LED1642GW is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The LED1642GW guarantees 20 V output driving capability allowing the user to connect several LEDs in series. In the output stage, sixteen regulated current sources provide from 3 mA to 40 mA constant current to drive the LEDs. The current is programmed through an external resistor and can be adjusted by a 7-bit current gain register in two subranges. The brightness can be adjusted separately for each channel through 12/16-bit grayscale control.

Programmable turn-on and turn-off time (four different values available) improves the low noise generation performance of the system.

Open/short error detection mode is available in the LED1642GW. The auto power-shutdown and auto power-on features (selectable) allow the device to save power without external intervention.

Thermal management includes an overtemperature data alert and output thermal shutdown (170 °C). The high clock frequency is up to 30 MHz and it makes the device suitable for high data rate transmission. A selectable gradual output delay reduces the inrush current, whereas the selectable SDO synchronization feature works when the device is used in daisy-chain configuration. The supply voltage range is between 3 V and 5.5 V.

  • All features

    • 16 constant current output channels
    • Output current: from 3 mA to 40 mA
    • Current programmable through external resistor
    • 7-bit global current gain adjustment in two ranges
    • 12/16-bit PWM grayscale brightness control
    • Programmable output turn-on/off time
    • Error detection mode (both open and shorted-LED)
    • Programmable shorted-LED detection thresholds
    • Auto power saving/auto-wakeup
    • Selectable SDO synchronization on the CLK falling edge
    • Gradual output delay (selectable)
    • Supply voltage: 3 V to 5.5 V
    • Thermal shutdown and overtemperature alert
    • 30 MHz 4-wires interface
    • 20 V current generator rated voltage

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LED1642GW

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LED1642GWPTR
Active
QSOP24 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LED1642GWQTR
Active
QFN-24L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LED1642GWTTR
Active
TSSOP 24 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LED1642GWXTTR
Active
HTSSOP24 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00

LED1642GWPTR

Package:

QSOP24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QSOP24

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LED1642GWQTR

Package:

QFN-24L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-24L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LED1642GWTTR

Package:

TSSOP 24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP 24

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LED1642GWXTTR

Package:

HTSSOP24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP24

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LED1642GWTTR

Distributor availability of LED1642GWTTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LED1642GWXTTR

Distributor availability of LED1642GWXTTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LED1642GWPTR

Distributor availability of LED1642GWPTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LED1642GWQTR

Distributor availability of LED1642GWQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LED1642GWTTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LED1642GWTTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

LED1642GWXTTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LED1642GWXTTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

LED1642GWPTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LED1642GWPTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

LED1642GWQTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LED1642GWQTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors