Product overview
Description
The LM217, LM317 are monolithic integrated circuits in TO-220, TO-220FP, D²PAK and SOT223 packages intended for use as positive adjustable voltage regulators.
They are designed to supply more than 1.5 A of load current with an output voltage adjustable over a 1.2 to 37 V range.
The nominal output voltage is selected by means of a resistive divider, making the device exceptionally easy to use and eliminating the stocking of many fixed regulators.
-
All features
- Output voltage range: 1.2 to 37 V
- Output current in excess of 1.5 A
- 0.1% line and load regulation
- Floating operation for high voltages
- Complete series of protections: current limiting, thermal shutdown and SOA control
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LM217D2T-TR | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 | - | - | |
| LM217T | Active Product is in volume production. | TO-220 | Industrial | Ecopack2 | - | - | |
| LM217T-DG | Active Product is in volume production. | TO-220 | Industrial | Ecopack2 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| LM217D2T-TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM217T-DG | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM217T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM217D2T-TR Active
LM217T-DG Active
LM217T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors