LM317L
Active
Design Win
Low current 1.2 to 37 V adjustable voltage regulator

Download datasheet

Product overview

Description

The LM217L/LM317L are monolithic integrated circuits in SO-8 and TO-92 packages intended for use as positive adjustable voltage regulators. They are designed to supply up to 100 mA of load current with an output voltage adjustable over a 1.2 to 37 V range.The nominal output voltage is selected by means of only a resistive divider, making the device exceptionally easy to use and eliminating the stocking of many fixed regulators.

  • All features

    • Outuput voltage range: 1.2 to 37 V
    • Output current up to 100 mA
    • Line regulation typ. 0.01%
    • Load regulation typ. 0.1%
    • Thermal overload protection
    • Short-circuit protection
    • Output transition safe area compensation
    • Floating operation for high voltage applications

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LM317L

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LM317LD13TR
Active
SO-8 Industrial Ecopack2 - -
LM317LZ
Active
TO-92 Industrial Ecopack2 - -
LM317LZ-AP
Active
TO-92 Industrial Ecopack2 - -
LM317LZ-TR
Active
TO-92 Industrial Ecopack2 - -

LM317LD13TR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LM317LZ

Package:

TO-92

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-92

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LM317LZ-AP

Package:

TO-92

Material Declaration**:

Marketing Status

Active

Package

TO-92

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LM317LZ-TR

Package:

TO-92

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-92

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LM317LD13TR

Distributor availability of LM317LD13TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LM317LZ-TR

Distributor availability of LM317LZ-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LM317LZ

Distributor availability of LM317LZ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LM317LZ-AP

Distributor availability of LM317LZ-AP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LM317LD13TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LM317LD13TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

LM317LZ-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LM317LZ-TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

LM317LZ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LM317LZ

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

LM317LZ-AP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LM317LZ-AP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors