Product overview
Description
The LM4040 is a low power and high accuracy shunt voltage reference providing a stable output voltage over the industrial temperature range (-40 to +125 °C), with a maximum temperature coefficient of 70 ppm/°C. It is available in 0.1%, 0.2%, 0.5% and 1% initial accuracy versions. The SOT323-5L and SOT23-3L packages can be designed in applications where space saving is a critical issue. The very low operating current is a key advantage for power restricted designs. The LM4040 is very stable and can be used in a broad range of application conditions.
-
All features
- Fixed 2.048 V, 2.5 V, 3.0 V, 4.096 V and 5.0 V output voltages
- Ultra low operating current: 10 µA at 25 °C
- High precision @ 25 °C: +/- 0.1% (LM4040A), +/- 0.2% (LM4040B), +/- 0.5 % (LM4040C), +/- 1% (LM4040D)
- Very low LF noise: typ.10 µ Vp-p
- Stable when used with capacitive loads
- Industrial (-40 to +125 °C) temperature range
- 70 ppm/°C max. temperature coefficient
- Available in SOT23-3L and SOT323-5L packages
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LM4040AECT-2.0 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040AECT-2.5 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040AECT-3.0 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040AELT-2.0 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040AELT-2.5 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040AELT-3.0 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040BECT-2.0 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040BECT-2.5 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040BECT-3.0 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040BELT-2.0 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040BELT-2.5 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040BELT-3.0 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040BELT-5.0 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040CECT-2.0 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040CECT-2.5 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040CECT-3.0 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040CELT-2.0 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040CELT-2.5 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040CELT-3.0 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040CELT-5.0 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040DECT-2.0 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040DECT-2.5 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040DECT-3.0 | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| LM4040DELT-2.0 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040DELT-2.5 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| LM4040DELT-3.0 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - |
LM4040AECT-2.0
Package:
SOT323-5LMaterial Declaration**:
LM4040AELT-2.0
Package:
SOT23Material Declaration**:
LM4040BECT-2.0
Package:
SOT323-5LMaterial Declaration**:
LM4040BELT-2.0
Package:
SOT23Material Declaration**:
LM4040BELT-5.0
Package:
SOT23Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| LM4040AECT-2.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040BECT-2.5 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040AELT-2.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040CELT-2.5 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040AECT-2.5 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040AELT-3.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040CELT-3.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040CECT-2.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040DECT-2.5 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040BELT-5.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040DELT-2.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040DELT-2.5 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040CECT-3.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040BELT-3.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040CELT-5.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040BELT-2.5 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040DELT-3.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040AELT-2.5 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040CECT-2.5 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040DECT-2.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040BECT-3.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040CELT-2.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040BELT-2.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040DECT-3.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040AECT-3.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| LM4040BECT-2.0 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM4040AECT-2.0 Active
LM4040BECT-2.5 Active
LM4040AELT-2.0 Active
LM4040CELT-2.5 Active
LM4040AECT-2.5 Active
LM4040AELT-3.0 Active
LM4040CELT-3.0 Active
LM4040CECT-2.0 Active
LM4040DECT-2.5 Active
LM4040BELT-5.0 NRND
LM4040DELT-2.0 Active
LM4040DELT-2.5 Active
LM4040CECT-3.0 Active
LM4040BELT-3.0 Active
LM4040CELT-5.0 NRND
LM4040BELT-2.5 Active
LM4040DELT-3.0 Active
LM4040AELT-2.5 Active
LM4040CECT-2.5 Active
LM4040DECT-2.0 Active
LM4040BECT-3.0 Active
LM4040CELT-2.0 Active
LM4040BELT-2.0 Active
LM4040DECT-3.0 Active
LM4040AECT-3.0 Active
LM4040BECT-2.0 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors