LNBH25S
Active
Design Win
LNB supply and control IC with step-up and I²C interface

Download datasheet Order Direct

Product overview

Description

Intended for analog and digital satellite receivers/Sat-TV and Sat-PC cards, the LNBH25S is a monolithic voltage regulator and interface IC, assembled in QFN24L (4x4 mm) specifically designed to provide 13/18 V power supply and 22 kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box. In this application field, it offers a complete solution with extremely low component count and low power dissipation together with a simple design and I²C standard interface.

  • All features

    • Complete interface between LNB and I²C bus
    • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
    • Selectable output current limit by external resistor
    • Compliant with main satellite receiver output voltage specifications (15 programmable levels)
    • Accurate built-in 22 kHz tone generator suits widely accepted standards
    • 22 kHz tone waveform integrity guaranteed at no-load condition
    • Low drop post regulator and high efficiency step-up PWM with integrated power NMOS allowing low power losses
    • LPM function (low power mode) to reduce dissipation
    • Overload and overtemperature internal protections with I²C diagnostic bits
    • LNB short-circuit dynamic protection
    • +/- 4 kV ESD tolerant on output power pins

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LNBH25S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LNBH25SPQR
Active
QFN-24L Industrial Ecopack2 - -

LNBH25SPQR

Package:

QFN-24L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-24L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
LNBH25SPQR

Distributor availability of LNBH25SPQR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LNBH25SPQR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LNBH25SPQR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors