PM6675AS
Obsolete
Design Win
High efficiency step down controller with embedded 2A LDO regulator

Download datasheet

Product overview

Description

The PM6675AS device consists of a single high efficiency step-down controller and an independent low drop-out (LDO) linear regulator.

The constant on-time (COT) architecture assures fast transient response supporting both electrolytic and ceramic output capacitors. An embedded integrator control loop compensates the DC voltage error due to the output ripple.

Selectable low-consumption mode allows the highest efficiency over a wide range of load conditions. The low-noise mode sets the minimum switching frequency to 33 kHz for audio-sensitive applications. The LDO linear regulator can sink and source up to 2 Apk. Two fixed current limit (±1 A- ±2 A) can be chosen.

An active soft-end is independently performed on both the switching and the linear regulators outputs when disabled.

  • All features

    • Switching section4.5 V to 36 V input voltage range0.6 V, ±1 % voltage referenceSelectable 1.5 V fixed output voltageAdjustable 0.6 V to 3.3 V output voltage1.237 V ±1 % reference voltage availableVery fast load transient response using constant-on-time control loopNo RSENSE current sensing using low side MOSFETs' RDS(ON) Negative current limitLatched OVP and UVPSoft-start internally fixed at 3 msSelectable pulse skipping at light loadSelectable No-audible (33 kHz) pulse skip modeCeramic output capacitors supportedOutput voltage ripple compensationOutput soft-end
    • LDO regulator sectionAdjustable 0.6 V to 3.3 V output voltageSelectable ±1 Apk or ±2 Apk current limitDedicated power-good signalCeramic output capacitors supportedOutput soft-end

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM6675AS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models