PM8908
Obsolete
Design Win
Monolithic buck converter for DDR memory termination

Download datasheet

Product overview

Description

The PM8908 is a high efficiency monolithic step-down switching regulator designed mainly for the DDR termination.

The IC operates from 1 V to 3.5 V input voltage (VIN).

The device uses a COT control loop that provides very good performances in terms of load and line transients. The current sense is internally thermally compensated for optimum precision.

The output voltage is adjusted from 0.5 V to 2 V with ± 1% accuracy overtemperature variations.

The PM8908also provides external tracking support.

The PM8908 provides positive and negative overcurrent protection as well as over/undervoltage and overtemperature protection. PGOOD output easily provides real-time information on the output voltage.

The PM8908 is available in a QFN20 3.5 x 4.0 mm package.

  • All features

    • Integrated MOSFETs for high efficiency
    • Current COT architecture
    • 1 V to 3.5 V input voltage (VIN)
    • 5.0 V supply voltage (VCC)
    • Constant frequency mode
    • 1% output voltage accuracy
    • Two programmable switching frequencies (0.6 MHz or 1 MHz)
    • ADJ output voltage from 0.5 V to 2 V
    • Embedded bootstrap diode
    • OV/UV/OC and overtemperature protection
    • Soft-off with integrated discharge resistor
    • External tracking
    • Power Good output
    • QFN20 3.5 x 4.0 mm compact package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM8908

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models