Product overview
Description
The STBLW35 is an ultra-low power and high-efficiency buck-boost DC-DC converter which can work as boost or buck-boost according to the selected hardware configuration. When in buck-boost the DC-DC can seamlessly switch between the two working modes depending on operating conditions.
The IC shows very low power losses either in active or disable mode and provides an average output current between 33 mA to 70 mA, suitable to guarantee load minimum current constraints or to faster charge a battery. The device also allows the charge of any battery by tightly monitoring the end-of-charge and the minimum battery voltage in order to avoid overdischarge and to preserve battery life.
The power manager covers the input voltage range from 150 mV up to 18 V and guarantees high efficiency in both buck-boost and boost configuration.
Furthermore, the STBLW35 device shows very high flexibility thanks also to the trimming capability of the overvoltage and the undervoltage protection voltages.
In order to optimize the power consumption during system operation, the device can be driven in standby mode thanks to the high impedance Enable pin.
An unregulated voltage output is available (to supply a transceiver for instance), while two fully independent LDOs are embedded for powering sensors and other companion chips. Both LDOs (1.8 V and 3.3 V) can be independently enabled through dedicated pins.
-
All features
- Seamless transition from Buck-Boost to Boost and vice versa working mode
- Up to 70 mA output current
- Four fully integrated MOSFETs
- Enable pin
- 2.6 V to 5.3 V trimmable overvoltage level (± 1% accuracy)
- 2.2 V to 3.6 V trimmable undervoltage level (± 1% accuracy)
- Two fully independent LDOs (1.8 V and 3.3 V output)
- Enable/disable LDO control pins
- Load disconnect function at first switch-on
- Embedded pass transistor status and DC-DC status open drain indication pins
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STBLW35TTR | Active Product is in volume production. | VFQFPN 20 3x3 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STBLW35TTR | | | distributors No availability of distributors reported, please contact our sales office |
STBLW35TTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors