STDRIVEG210

Active
Design Win

220 V high-speed half-bridge gate driver for GaN power switches

Download datasheet

Product overview

Description

The STDRIVEG210 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.

The high-side driver section is designed to stand a voltage rail up to 220 V and can be easily supplied by the integrated bootstrap diode.

High current capability, short propagation delay with excellent delay matching, and integrated LDOs make the STDRIVEG210 optimized for driving high-speed GaN.

The STDRIVEG210 features supply UVLOs tailored to fast startup and low-consumption soft-switching applications, but with full hard switching support and interlocking to avoid cross-conduction conditions. The high-side regulator is characterized by very short wake-up time to maximize the application efficiency during intermittent operation (burst mode).

The input pins extended range allows easy interfacing with controllers. A standby pin allows to reduce the power consumption during inactive periods or burst mode.

The STDRIVEG210 operates in the industrial temperature range, -40 °C to 125 °C.

The device is available in a compact QFN 4x5x1 mm package with 0.5 mm pitch.

  • All features

    • High voltage rail up to 220 V
    • dV/dt transient immunity ±200 V/ns
    • Driver with separated sink and source path for optimal driving:
      • 2.4 A and 1.2 Ω sink
      • 1.0 A and 3.7 Ω source
    • Ultra fast high-side startup time: 300 ns
    • 45 ns propagation delay, 15 ns minimum output pulse
    • High switching frequency (> 1 MHz)
    • Embedded bootstrap diode
    • Full support of GaN hard-switching operation
    • UVLO function on VCC, VBO, and VLS
    • Separated logic inputs and shutdown pin
    • Fault pin for overtemperature and UVLO reporting
    • Stand-by function for low consumption mode
    • Separated PGND for Kelvin source driving and current shunt compatibility
    • 3.3 V to 20 V compatible inputs with hysteresis and pull-down

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STDRIVEG210

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDRIVEG210Q
Active
QFN-18L Industrial Ecopack2 15 -
STDRIVEG210QTR
Active
QFN-18L Industrial Ecopack2 15 -

STDRIVEG210Q

Package:

QFN-18L

Material Declaration**:

Marketing Status

Active

Package

QFN-18L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STDRIVEG210QTR

Package:

QFN-18L

Material Declaration**:

Marketing Status

Active

Package

QFN-18L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STDRIVEG210QTR
Available at distributors

Distributor availability of STDRIVEG210QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STDRIVEG210Q
Available at distributors

Distributor availability of STDRIVEG210Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDRIVEG210QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVEG210QTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STDRIVEG210Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVEG210Q

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors