STEF05S
Active
Design Win
Electronic fuse for 5V line

Download datasheet

Product overview

Description

The STEF05S is an integrated electronic fuse optimized for monitoring the 5 V DC power lines.

When connected in series to the main power rail, it is able to precisely detect and react to overcurrent and overvoltage conditions.

When an overload condition occurs, the device limits the output current to a safe value defined by the user. If the anomalous overload condition persists, the device goes into an open state, disconnecting the load from the power supply.

In case of overvoltage on the input, the device regulates the output to a preset safe value.

Undervoltage lockout prevents the load from malfunction, keeping the device off if the rail voltage is too low.

The STEF05S features the adjustable turn-on slew rate, which is useful to keep the inrush current under control during startup and hot-swap operations.

The STEF12S is a companion chip for the 12 V rails, useful to implement a complete power rail control in data-storage applications.

  • All features

    • 5.7 V typical output overvoltage clamp
    • Absolute maximum voltage of 25 V
    • Adjustable current limit
    • Thermal protection
    • Input undervoltage lockout
    • Low inrush current during startup
    • Integrated 40 mΩ Power FET
    • En/fault pin
    • Adjustable slew rate for output voltage
    • TSOT23-8L package
    • Latch (STEF05S) or auto-retry (STEF05SA) versions

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STEF05S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STEF05SGR
Active
TSOT 8L Industrial Ecopack2 - -

STEF05SGR

Package:

TSOT 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSOT 8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STEF05SGR

Distributor availability of STEF05SGR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEF05SGR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEF05SGR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors