Product overview
Description
The STEF512SRI is an integrated dual electronic fuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot swap operation and in-rush current control.
The device embeds two electronic fuses, one for the 5 V rail and one for the 12 V rail. Thanks to the very low ON-resistance of the integrated power MOSFETs, the voltage drop from the main supply to the load is very low during normal operation.
The 5 V channel provides a reverse blocking feature, preventing current flow to the input in case of brown-out or shutdown.
Startup time is internally controlled by a dedicated slew-rate circuit. In this way the inrush current at startup can be kept under control.
The maximum load current is precisely limited, by utilizing a sense FET topology, to factory-defined values.
The device also provides precise overvoltage clamp for each channel, preventing the load from being damaged by power supply failures, and Under Voltage Lockout (UVLO), assuring that the input voltage is above the minimum operating threshold before the power device is turned on.
When an overload condition occurs, the STEF512SRI limits the output current to the predefined safe value. If the anomalous overload condition persists, the device goes into thermal shutdown, the internal switch opens, and the load disconnected from the power supply. Load current on each channel can be precisely monitored by reading the signal on the IMON_5/12 pin.
The device features a SATA– Ignore pin, that can be used to simplify compatibility among SAS/SATA interfaces.
-
All features
- 5 V and 12 V channels into one chip
- 23.5 V absolute maximum input voltage
- Precise output overvoltage clamp
- Fixed overcurrent protection for both channels
- Reverse current protection on 5 V channel
- Current monitor output in a single pin for both rails
- Current monitor pin selection
- Thermal protection
- Auto-retry after fault
- Input undervoltage lockout
- Integrated 45 mΩ power MOSFETs
- SAS disable pin
- SATA ignore function
- DFN10 ( 2x3 mm) package
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STEF512SRIPUR | Active Product is in volume production. | WFDFPN 2X3 10L COL | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STEF512SRIPUR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STEF512SRIPUR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors