Product overview
Description
The STPRDC02 is a 60 V, high-voltage, full-bridge MOSFET driver IC to implement a control scheme specific to primary-side in STVCOT™-based resonant / non-resonant converters. It provides four high-current gate drive outputs, each capable of driving one or more N-channel Power MOSFETs.
The device features programmable dead-time control to optimize MOSFETs switching and reduce losses in order to optimize the overall efficiency.
Two PWM inputs control the two half-bridge sections independently. EN pin, when low, forces all the gate drive to low regardless of the PWMs status implementing an HiZ.
Overcurrent protection is programmable and senses through a common shunt resistance to be connected in series to the Low-Side power MOSFETs.
The STPRDC02 is available in VFQFPN, 4x4 mm package with exposed pad.
-
All features
- 60 V full-bridge driver for N-Channel MOSFETs
- Adjustable dead-time control
- 2 A sink/source current
- Operating frequency up to 1 MHz
- Enable input
- Programmable overcurrent-protection
- VFQFPN, 4x4 mm package
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STPRDC02TR | Active | VFQFPN 25L 4X4X1 0.4 PITCH | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STPRDC02TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STPRDC02TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors