ADP480120W3-S

NRND
Design Win

Automotive-grade ACEPACK DRIVE power module, sixpack topology 1200 V, 1.9 mOhm typ. SiC MOSFET gen.3 based

Download datasheet

Product overview

Description

The ACEPACK DRIVE is a compact sixpack module optimized for hybrid and electric vehicles traction inverters. This power module features switches based on 3rd generation silicon carbide Power MOSFETs, which are characterized by very low RDS(on), very limited switching losses and outstanding performances in synchronous rectification working mode. This ensures superb efficiency in the final application, saving battery recharging cycles.

A copper base plate with pin-fin base structure makes direct fluid cooling available for this power module minimizing thermal resistance.

A dedicated pin-out has been developed to get the best switching performances, and press-fit pins ensure an optimal connection with the driving board.

Moreover, the self-clinching nuts facilitate the connection with DC-link and motor tabs.

  • All features

    • AQG 324 qualified
    • 1200 V blocking voltage
    • 1.9 mΩ of typical RDS(on)
    • Maximum operating junction temperature TJ = 175 °C
    • Very low switching energy
    • Low inductive compact design for an higher power density
    • Si3N4 AMB substrate to improve thermal performance
    • SiC Power MOSFET chip sintered to substrate for improved lifetime
    • 4.2 kV DC 1 s insulation
    • Directly liquid cooled base plate with pin-fins
    • Three integrated NTC temperature sensors
    • Bus bars featuring self-clinching nuts

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ADP480120W3-S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ADP480120W3-S
NRND
ACEPACK DRIVE Automotive Ecopack1 - -

ADP480120W3-S

Package:

ACEPACK DRIVE

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

ACEPACK DRIVE

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ADP480120W3-S
Available at distributors

Distributor availability of ADP480120W3-S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ADP480120W3-S NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ADP480120W3-S

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors